1 /****************************************************************************
2 ****************************************************************************
3 ***
4 *** This header was automatically generated from a Linux kernel header
5 *** of the same name, to make information necessary for userspace to
6 *** call into the kernel available to libc. It contains only constants,
7 *** structures, and macros generated from the original header, and thus,
8 *** contains no copyrightable information.
9 ***
10 *** To edit the content of this header, modify the corresponding
11 *** source file (e.g. under external/kernel-headers/original/) then
12 *** run bionic/libc/kernel/tools/update_all.py
13 ***
14 *** Any manual change here will be lost the next time this script will
15 *** be run. You've been warned!
16 ***
17 ****************************************************************************
18 ****************************************************************************/
19 #ifndef _ASM_STAT_H
20 #define _ASM_STAT_H
21 #include <linux/types.h>
22 #include <asm/sgidefs.h>
23 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
24 #if _MIPS_SIM == _MIPS_SIM_ABI32 || _MIPS_SIM == _MIPS_SIM_NABI32
25 struct stat {
26 unsigned st_dev;
27 long st_pad1[3];
28 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
29 ino_t st_ino;
30 mode_t st_mode;
31 nlink_t st_nlink;
32 uid_t st_uid;
33 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
34 gid_t st_gid;
35 unsigned st_rdev;
36 long st_pad2[2];
37 __kernel_off_t st_size;
38 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
39 long st_pad3;
40 time_t st_atime;
41 long st_atime_nsec;
42 time_t st_mtime;
43 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
44 long st_mtime_nsec;
45 time_t st_ctime;
46 long st_ctime_nsec;
47 long st_blksize;
48 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
49 long st_blocks;
50 long st_pad4[14];
51 };
52 struct stat64 {
53 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
54 unsigned long st_dev;
55 unsigned long st_pad0[3];
56 unsigned long long st_ino;
57 mode_t st_mode;
58 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
59 nlink_t st_nlink;
60 uid_t st_uid;
61 gid_t st_gid;
62 unsigned long st_rdev;
63 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
64 unsigned long st_pad1[3];
65 long long st_size;
66 time_t st_atime;
67 unsigned long st_atime_nsec;
68 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
69 time_t st_mtime;
70 unsigned long st_mtime_nsec;
71 time_t st_ctime;
72 unsigned long st_ctime_nsec;
73 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
74 unsigned long st_blksize;
75 unsigned long st_pad2;
76 long long st_blocks;
77 };
78 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
79 #endif
80 #if _MIPS_SIM == _MIPS_SIM_ABI64
81 struct stat {
82 unsigned int st_dev;
83 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
84 unsigned int st_pad0[3];
85 unsigned long st_ino;
86 mode_t st_mode;
87 nlink_t st_nlink;
88 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
89 uid_t st_uid;
90 gid_t st_gid;
91 unsigned int st_rdev;
92 unsigned int st_pad1[3];
93 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
94 __kernel_off_t st_size;
95 unsigned int st_atime;
96 unsigned int st_atime_nsec;
97 unsigned int st_mtime;
98 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
99 unsigned int st_mtime_nsec;
100 unsigned int st_ctime;
101 unsigned int st_ctime_nsec;
102 unsigned int st_blksize;
103 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
104 unsigned int st_pad2;
105 unsigned long st_blocks;
106 };
107 #endif
108 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
109 #define STAT_HAVE_NSEC 1
110 #endif