1 /****************************************************************************
2 ****************************************************************************
3 ***
4 *** This header was automatically generated from a Linux kernel header
5 *** of the same name, to make information necessary for userspace to
6 *** call into the kernel available to libc. It contains only constants,
7 *** structures, and macros generated from the original header, and thus,
8 *** contains no copyrightable information.
9 ***
10 ****************************************************************************
11 ****************************************************************************/
12 #ifndef __ASM_SH_AUXVEC_H
13 #define __ASM_SH_AUXVEC_H
15 #define AT_FPUCW 18
17 #define AT_SYSINFO_EHDR 33
19 #define AT_L1I_CACHESHAPE 34
20 #define AT_L1D_CACHESHAPE 35
21 #define AT_L2_CACHESHAPE 36
23 #endif