1 /****************************************************************************
2 ****************************************************************************
3 ***
4 *** This header was automatically generated from a Linux kernel header
5 *** of the same name, to make information necessary for userspace to
6 *** call into the kernel available to libc. It contains only constants,
7 *** structures, and macros generated from the original header, and thus,
8 *** contains no copyrightable information.
9 ***
10 ****************************************************************************
11 ****************************************************************************/
12 #ifndef __ASM_SH_MMAN_H
13 #define __ASM_SH_MMAN_H
15 #include <asm-generic/mman.h>
17 #define MAP_GROWSDOWN 0x0100
18 #define MAP_DENYWRITE 0x0800
19 #define MAP_EXECUTABLE 0x1000
20 #define MAP_LOCKED 0x2000
21 #define MAP_NORESERVE 0x4000
22 #define MAP_POPULATE 0x8000
23 #define MAP_NONBLOCK 0x10000
25 #define MCL_CURRENT 1
26 #define MCL_FUTURE 2
28 #endif