1 /****************************************************************************
2 ****************************************************************************
3 ***
4 *** This header was automatically generated from a Linux kernel header
5 *** of the same name, to make information necessary for userspace to
6 *** call into the kernel available to libc. It contains only constants,
7 *** structures, and macros generated from the original header, and thus,
8 *** contains no copyrightable information.
9 ***
10 ****************************************************************************
11 ****************************************************************************/
12 #ifndef _ASM_X86_DELAY_H
13 #define _ASM_X86_DELAY_H
15 #define udelay(n) (__builtin_constant_p(n) ? ((n) > 20000 ? __bad_udelay() : __const_udelay((n) * 0x10c7ul)) : __udelay(n))
17 #define ndelay(n) (__builtin_constant_p(n) ? ((n) > 20000 ? __bad_ndelay() : __const_udelay((n) * 5ul)) : __ndelay(n))
19 #endif