1 /****************************************************************************
2 ****************************************************************************
3 ***
4 *** This header was automatically generated from a Linux kernel header
5 *** of the same name, to make information necessary for userspace to
6 *** call into the kernel available to libc. It contains only constants,
7 *** structures, and macros generated from the original header, and thus,
8 *** contains no copyrightable information.
9 ***
10 ****************************************************************************
11 ****************************************************************************/
12 #ifndef __ASM_HARDIRQ_H
13 #define __ASM_HARDIRQ_H
15 #include <linux/threads.h>
16 #include <linux/irq.h>
18 typedef struct {
19 unsigned int __softirq_pending;
20 unsigned long idle_timestamp;
21 unsigned int __nmi_count;
22 unsigned int apic_timer_irqs;
23 unsigned int irq0_irqs;
24 unsigned int irq_resched_count;
25 unsigned int irq_call_count;
26 unsigned int irq_tlb_count;
27 unsigned int irq_thermal_count;
28 unsigned int irq_spurious_count;
29 } ____cacheline_aligned irq_cpustat_t;
31 #define __ARCH_IRQ_STAT
32 #define __IRQ_STAT(cpu, member) (per_cpu(irq_stat, cpu).member)
34 #include <linux/irq_cpustat.h>
36 #endif