]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/platform-bionic.git/blob - libc/kernel/arch-x86/asm/i8253.h
auto import from //depot/cupcake/@132589
[android-sdk/platform-bionic.git] / libc / kernel / arch-x86 / asm / i8253.h
1 /****************************************************************************
2  ****************************************************************************
3  ***
4  ***   This header was automatically generated from a Linux kernel header
5  ***   of the same name, to make information necessary for userspace to
6  ***   call into the kernel available to libc.  It contains only constants,
7  ***   structures, and macros generated from the original header, and thus,
8  ***   contains no copyrightable information.
9  ***
10  ****************************************************************************
11  ****************************************************************************/
12 #ifndef __ASM_I8253_H__
13 #define __ASM_I8253_H__
15 #define PIT_MODE 0x43
16 #define PIT_CH0 0x40
17 #define PIT_CH2 0x42
19 #endif