1 /****************************************************************************
2 ****************************************************************************
3 ***
4 *** This header was automatically generated from a Linux kernel header
5 *** of the same name, to make information necessary for userspace to
6 *** call into the kernel available to libc. It contains only constants,
7 *** structures, and macros generated from the original header, and thus,
8 *** contains no copyrightable information.
9 ***
10 *** To edit the content of this header, modify the corresponding
11 *** source file (e.g. under external/kernel-headers/original/) then
12 *** run bionic/libc/kernel/tools/update_all.py
13 ***
14 *** Any manual change here will be lost the next time this script will
15 *** be run. You've been warned!
16 ***
17 ****************************************************************************
18 ****************************************************************************/
19 #ifdef __i386__
20 #include "io_32.h"
21 #else
22 #include "io_64.h"
23 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
24 #endif