1 /****************************************************************************
2 ****************************************************************************
3 ***
4 *** This header was automatically generated from a Linux kernel header
5 *** of the same name, to make information necessary for userspace to
6 *** call into the kernel available to libc. It contains only constants,
7 *** structures, and macros generated from the original header, and thus,
8 *** contains no copyrightable information.
9 ***
10 ****************************************************************************
11 ****************************************************************************/
12 #ifndef _ASM_IRQ_H
13 #define _ASM_IRQ_H
15 #include <linux/sched.h>
17 #include "irq_vectors.h"
18 #include <asm/thread_info.h>
20 #define irq_ctx_init(cpu) do { } while (0)
21 #define irq_ctx_exit(cpu) do { } while (0)
23 #endif