1 /****************************************************************************
2 ****************************************************************************
3 ***
4 *** This header was automatically generated from a Linux kernel header
5 *** of the same name, to make information necessary for userspace to
6 *** call into the kernel available to libc. It contains only constants,
7 *** structures, and macros generated from the original header, and thus,
8 *** contains no copyrightable information.
9 ***
10 *** To edit the content of this header, modify the corresponding
11 *** source file (e.g. under external/kernel-headers/original/) then
12 *** run bionic/libc/kernel/tools/update_all.py
13 ***
14 *** Any manual change here will be lost the next time this script will
15 *** be run. You've been warned!
16 ***
17 ****************************************************************************
18 ****************************************************************************/
19 #ifndef __ASM_LINKAGE_H
20 #define __ASM_LINKAGE_H
21 #define asmlinkage CPP_ASMLINKAGE __attribute__((regparm(0)))
22 #define FASTCALL(x) x __attribute__((regparm(3)))
23 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
24 #define fastcall __attribute__((regparm(3)))
25 #define prevent_tail_call(ret) __asm__ ("" : "=r" (ret) : "0" (ret))
26 #endif