1 /****************************************************************************
2 ****************************************************************************
3 ***
4 *** This header was automatically generated from a Linux kernel header
5 *** of the same name, to make information necessary for userspace to
6 *** call into the kernel available to libc. It contains only constants,
7 *** structures, and macros generated from the original header, and thus,
8 *** contains no copyrightable information.
9 ***
10 ****************************************************************************
11 ****************************************************************************/
12 #ifndef _I386_PGALLOC_H
13 #define _I386_PGALLOC_H
15 #include <linux/threads.h>
16 #include <linux/mm.h>
18 #define paravirt_alloc_pt(mm, pfn) do { } while (0)
19 #define paravirt_alloc_pd(pfn) do { } while (0)
20 #define paravirt_alloc_pd(pfn) do { } while (0)
21 #define paravirt_alloc_pd_clone(pfn, clonepfn, start, count) do { } while (0)
22 #define paravirt_release_pt(pfn) do { } while (0)
23 #define paravirt_release_pd(pfn) do { } while (0)
25 #define pmd_populate_kernel(mm, pmd, pte) do { paravirt_alloc_pt(mm, __pa(pte) >> PAGE_SHIFT); set_pmd(pmd, __pmd(_PAGE_TABLE + __pa(pte))); } while (0)
27 #define pmd_populate(mm, pmd, pte) do { paravirt_alloc_pt(mm, page_to_pfn(pte)); set_pmd(pmd, __pmd(_PAGE_TABLE + ((unsigned long long)page_to_pfn(pte) << (unsigned long long) PAGE_SHIFT))); } while (0)
29 #define __pte_free_tlb(tlb,pte) do { paravirt_release_pt(page_to_pfn(pte)); tlb_remove_page((tlb),(pte)); } while (0)
30 #endif