1 /****************************************************************************
2 ****************************************************************************
3 ***
4 *** This header was automatically generated from a Linux kernel header
5 *** of the same name, to make information necessary for userspace to
6 *** call into the kernel available to libc. It contains only constants,
7 *** structures, and macros generated from the original header, and thus,
8 *** contains no copyrightable information.
9 ***
10 *** To edit the content of this header, modify the corresponding
11 *** source file (e.g. under external/kernel-headers/original/) then
12 *** run bionic/libc/kernel/tools/update_all.py
13 ***
14 *** Any manual change here will be lost the next time this script will
15 *** be run. You've been warned!
16 ***
17 ****************************************************************************
18 ****************************************************************************/
19 #ifndef _ASM_SEGMENT_H
20 #define _ASM_SEGMENT_H
21 #define GDT_ENTRY_TLS_ENTRIES 3
22 #define GDT_ENTRY_TLS_MIN 6
23 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
24 #define GDT_ENTRY_TLS_MAX (GDT_ENTRY_TLS_MIN + GDT_ENTRY_TLS_ENTRIES - 1)
25 #define TLS_SIZE (GDT_ENTRY_TLS_ENTRIES * 8)
26 #define GDT_ENTRY_DEFAULT_USER_CS 14
27 #define __USER_CS (GDT_ENTRY_DEFAULT_USER_CS * 8 + 3)
28 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
29 #define GDT_ENTRY_DEFAULT_USER_DS 15
30 #define __USER_DS (GDT_ENTRY_DEFAULT_USER_DS * 8 + 3)
31 #define GDT_ENTRY_KERNEL_BASE 12
32 #define GDT_ENTRY_KERNEL_CS (GDT_ENTRY_KERNEL_BASE + 0)
33 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
34 #define __KERNEL_CS (GDT_ENTRY_KERNEL_CS * 8)
35 #define GDT_ENTRY_KERNEL_DS (GDT_ENTRY_KERNEL_BASE + 1)
36 #define __KERNEL_DS (GDT_ENTRY_KERNEL_DS * 8)
37 #define GDT_ENTRY_TSS (GDT_ENTRY_KERNEL_BASE + 4)
38 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
39 #define GDT_ENTRY_LDT (GDT_ENTRY_KERNEL_BASE + 5)
40 #define GDT_ENTRY_PNPBIOS_BASE (GDT_ENTRY_KERNEL_BASE + 6)
41 #define GDT_ENTRY_APMBIOS_BASE (GDT_ENTRY_KERNEL_BASE + 11)
42 #define GDT_ENTRY_ESPFIX_SS (GDT_ENTRY_KERNEL_BASE + 14)
43 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
44 #define __ESPFIX_SS (GDT_ENTRY_ESPFIX_SS * 8)
45 #define GDT_ENTRY_PERCPU (GDT_ENTRY_KERNEL_BASE + 15)
46 #define __KERNEL_PERCPU 0
47 #define GDT_ENTRY_DOUBLEFAULT_TSS 31
48 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
49 #define GDT_ENTRIES 32
50 #define GDT_SIZE (GDT_ENTRIES * 8)
51 #define GDT_ENTRY_BOOT_CS 2
52 #define __BOOT_CS (GDT_ENTRY_BOOT_CS * 8)
53 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
54 #define GDT_ENTRY_BOOT_DS (GDT_ENTRY_BOOT_CS + 1)
55 #define __BOOT_DS (GDT_ENTRY_BOOT_DS * 8)
56 #define GDT_ENTRY_PNPBIOS_CS32 (GDT_ENTRY_PNPBIOS_BASE + 0)
57 #define GDT_ENTRY_PNPBIOS_CS16 (GDT_ENTRY_PNPBIOS_BASE + 1)
58 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
59 #define GDT_ENTRY_PNPBIOS_DS (GDT_ENTRY_PNPBIOS_BASE + 2)
60 #define GDT_ENTRY_PNPBIOS_TS1 (GDT_ENTRY_PNPBIOS_BASE + 3)
61 #define GDT_ENTRY_PNPBIOS_TS2 (GDT_ENTRY_PNPBIOS_BASE + 4)
62 #define PNP_CS32 (GDT_ENTRY_PNPBIOS_CS32 * 8)
63 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
64 #define PNP_CS16 (GDT_ENTRY_PNPBIOS_CS16 * 8)
65 #define PNP_DS (GDT_ENTRY_PNPBIOS_DS * 8)
66 #define PNP_TS1 (GDT_ENTRY_PNPBIOS_TS1 * 8)
67 #define PNP_TS2 (GDT_ENTRY_PNPBIOS_TS2 * 8)
68 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
69 #define IDT_ENTRIES 256
70 #define SEGMENT_RPL_MASK 0x3
71 #define SEGMENT_TI_MASK 0x4
72 #define USER_RPL 0x3
73 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
74 #define SEGMENT_LDT 0x4
75 #define SEGMENT_GDT 0x0
76 #define get_kernel_rpl() 0
77 #define SEGMENT_IS_KERNEL_CODE(x) (((x) & 0xfc) == GDT_ENTRY_KERNEL_CS * 8)
78 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
79 #define SEGMENT_IS_FLAT_CODE(x) (((x) & 0xec) == GDT_ENTRY_KERNEL_CS * 8)
80 #define SEGMENT_IS_PNP_CODE(x) (((x) & 0xf4) == GDT_ENTRY_PNPBIOS_BASE * 8)
81 #endif