]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/platform-bionic.git/blob - libc/kernel/arch-x86/asm/sembuf.h
auto import from //depot/cupcake/@135843
[android-sdk/platform-bionic.git] / libc / kernel / arch-x86 / asm / sembuf.h
1 /****************************************************************************
2  ****************************************************************************
3  ***
4  ***   This header was automatically generated from a Linux kernel header
5  ***   of the same name, to make information necessary for userspace to
6  ***   call into the kernel available to libc.  It contains only constants,
7  ***   structures, and macros generated from the original header, and thus,
8  ***   contains no copyrightable information.
9  ***
10  ****************************************************************************
11  ****************************************************************************/
12 #ifndef _ASM_X86_SEMBUF_H
13 #define _ASM_X86_SEMBUF_H
15 struct semid64_ds {
16  struct ipc64_perm sem_perm;
17  __kernel_time_t sem_otime;
18  unsigned long __unused1;
19  __kernel_time_t sem_ctime;
20  unsigned long __unused2;
21  unsigned long sem_nsems;
22  unsigned long __unused3;
23  unsigned long __unused4;
24 };
26 #endif