1 /****************************************************************************
2 ****************************************************************************
3 ***
4 *** This header was automatically generated from a Linux kernel header
5 *** of the same name, to make information necessary for userspace to
6 *** call into the kernel available to libc. It contains only constants,
7 *** structures, and macros generated from the original header, and thus,
8 *** contains no copyrightable information.
9 ***
10 ****************************************************************************
11 ****************************************************************************/
12 #ifndef _ASM_X86_SIGINFO_H
13 #define _ASM_X86_SIGINFO_H
15 #ifdef __x86_64__
16 #define __ARCH_SI_PREAMBLE_SIZE (4 * sizeof(int))
17 #endif
19 #include <asm-generic/siginfo.h>
21 #endif