1 /****************************************************************************
2 ****************************************************************************
3 ***
4 *** This header was automatically generated from a Linux kernel header
5 *** of the same name, to make information necessary for userspace to
6 *** call into the kernel available to libc. It contains only constants,
7 *** structures, and macros generated from the original header, and thus,
8 *** contains no copyrightable information.
9 ***
10 *** To edit the content of this header, modify the corresponding
11 *** source file (e.g. under external/kernel-headers/original/) then
12 *** run bionic/libc/kernel/tools/update_all.py
13 ***
14 *** Any manual change here will be lost the next time this script will
15 *** be run. You've been warned!
16 ***
17 ****************************************************************************
18 ****************************************************************************/
19 #ifndef __ASM_SPINLOCK_H
20 #define __ASM_SPINLOCK_H
21 #include <asm/atomic.h>
22 #include <asm/rwlock.h>
23 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
24 #include <asm/page.h>
25 #include <asm/processor.h>
26 #include <linux/compiler.h>
27 #define CLI_STRING "cli"
28 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
29 #define STI_STRING "sti"
30 #define CLI_STI_CLOBBERS
31 #define CLI_STI_INPUT_ARGS
32 #define _raw_spin_relax(lock) cpu_relax()
33 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
34 #define _raw_read_relax(lock) cpu_relax()
35 #define _raw_write_relax(lock) cpu_relax()
36 #endif