1 /****************************************************************************
2 ****************************************************************************
3 ***
4 *** This header was automatically generated from a Linux kernel header
5 *** of the same name, to make information necessary for userspace to
6 *** call into the kernel available to libc. It contains only constants,
7 *** structures, and macros generated from the original header, and thus,
8 *** contains no copyrightable information.
9 ***
10 ****************************************************************************
11 ****************************************************************************/
12 #ifndef _ASM_X86_STATFS_H
13 #define _ASM_X86_STATFS_H
15 #ifdef __i386__
16 #include <asm-generic/statfs.h>
17 #else
19 struct statfs {
20 long f_type;
21 long f_bsize;
22 long f_blocks;
23 long f_bfree;
24 long f_bavail;
25 long f_files;
26 long f_ffree;
27 __kernel_fsid_t f_fsid;
28 long f_namelen;
29 long f_frsize;
30 long f_spare[5];
31 };
33 struct statfs64 {
34 long f_type;
35 long f_bsize;
36 long f_blocks;
37 long f_bfree;
38 long f_bavail;
39 long f_files;
40 long f_ffree;
41 __kernel_fsid_t f_fsid;
42 long f_namelen;
43 long f_frsize;
44 long f_spare[5];
45 };
47 struct compat_statfs64 {
48 __u32 f_type;
49 __u32 f_bsize;
50 __u64 f_blocks;
51 __u64 f_bfree;
52 __u64 f_bavail;
53 __u64 f_files;
54 __u64 f_ffree;
55 __kernel_fsid_t f_fsid;
56 __u32 f_namelen;
57 __u32 f_frsize;
58 __u32 f_spare[5];
59 } __attribute__((packed));
61 #endif
62 #endif