]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/platform-bionic.git/blob - libc/kernel/common/asm-generic/mman.h
auto import from //depot/cupcake/@135843
[android-sdk/platform-bionic.git] / libc / kernel / common / asm-generic / mman.h
1 /****************************************************************************
2  ****************************************************************************
3  ***
4  ***   This header was automatically generated from a Linux kernel header
5  ***   of the same name, to make information necessary for userspace to
6  ***   call into the kernel available to libc.  It contains only constants,
7  ***   structures, and macros generated from the original header, and thus,
8  ***   contains no copyrightable information.
9  ***
10  ****************************************************************************
11  ****************************************************************************/
12 #ifndef _ASM_GENERIC_MMAN_H
13 #define _ASM_GENERIC_MMAN_H
15 #define PROT_READ 0x1  
16 #define PROT_WRITE 0x2  
17 #define PROT_EXEC 0x4  
18 #define PROT_SEM 0x8  
19 #define PROT_NONE 0x0  
20 #define PROT_GROWSDOWN 0x01000000  
21 #define PROT_GROWSUP 0x02000000  
23 #define MAP_SHARED 0x01  
24 #define MAP_PRIVATE 0x02  
25 #define MAP_TYPE 0x0f  
26 #define MAP_FIXED 0x10  
27 #define MAP_ANONYMOUS 0x20  
29 #define MS_ASYNC 1  
30 #define MS_INVALIDATE 2  
31 #define MS_SYNC 4  
33 #define MADV_NORMAL 0  
34 #define MADV_RANDOM 1  
35 #define MADV_SEQUENTIAL 2  
36 #define MADV_WILLNEED 3  
37 #define MADV_DONTNEED 4  
39 #define MADV_REMOVE 9  
40 #define MADV_DONTFORK 10  
41 #define MADV_DOFORK 11  
43 #define MAP_ANON MAP_ANONYMOUS
44 #define MAP_FILE 0
46 #endif