1 /****************************************************************************
2 ****************************************************************************
3 ***
4 *** This header was automatically generated from a Linux kernel header
5 *** of the same name, to make information necessary for userspace to
6 *** call into the kernel available to libc. It contains only constants,
7 *** structures, and macros generated from the original header, and thus,
8 *** contains no copyrightable information.
9 ***
10 ****************************************************************************
11 ****************************************************************************/
12 #ifndef __ASM_GENERIC_POLL_H
13 #define __ASM_GENERIC_POLL_H
15 #define POLLIN 0x0001
16 #define POLLPRI 0x0002
17 #define POLLOUT 0x0004
18 #define POLLERR 0x0008
19 #define POLLHUP 0x0010
20 #define POLLNVAL 0x0020
22 #define POLLRDNORM 0x0040
23 #define POLLRDBAND 0x0080
24 #ifndef POLLWRNORM
25 #define POLLWRNORM 0x0100
26 #endif
27 #ifndef POLLWRBAND
28 #define POLLWRBAND 0x0200
29 #endif
30 #ifndef POLLMSG
31 #define POLLMSG 0x0400
32 #endif
33 #ifndef POLLREMOVE
34 #define POLLREMOVE 0x1000
35 #endif
36 #ifndef POLLRDHUP
37 #define POLLRDHUP 0x2000
38 #endif
40 struct pollfd {
41 int fd;
42 short events;
43 short revents;
44 };
46 #endif