1 /****************************************************************************
2 ****************************************************************************
3 ***
4 *** This header was automatically generated from a Linux kernel header
5 *** of the same name, to make information necessary for userspace to
6 *** call into the kernel available to libc. It contains only constants,
7 *** structures, and macros generated from the original header, and thus,
8 *** contains no copyrightable information.
9 ***
10 ****************************************************************************
11 ****************************************************************************/
12 #ifndef _ASM_GENERIC_RESOURCE_H
13 #define _ASM_GENERIC_RESOURCE_H
15 #define RLIMIT_CPU 0
16 #define RLIMIT_FSIZE 1
17 #define RLIMIT_DATA 2
18 #define RLIMIT_STACK 3
19 #define RLIMIT_CORE 4
21 #ifndef RLIMIT_RSS
22 #define RLIMIT_RSS 5
23 #endif
25 #ifndef RLIMIT_NPROC
26 #define RLIMIT_NPROC 6
27 #endif
29 #ifndef RLIMIT_NOFILE
30 #define RLIMIT_NOFILE 7
31 #endif
33 #ifndef RLIMIT_MEMLOCK
34 #define RLIMIT_MEMLOCK 8
35 #endif
37 #ifndef RLIMIT_AS
38 #define RLIMIT_AS 9
39 #endif
41 #define RLIMIT_LOCKS 10
42 #define RLIMIT_SIGPENDING 11
43 #define RLIMIT_MSGQUEUE 12
44 #define RLIMIT_NICE 13
45 #define RLIMIT_RTPRIO 14
47 #define RLIM_NLIMITS 15
49 #ifndef RLIM_INFINITY
50 #define RLIM_INFINITY (~0UL)
51 #endif
53 #ifndef _STK_LIM_MAX
54 #define _STK_LIM_MAX RLIM_INFINITY
55 #endif
57 #endif