]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/platform-bionic.git/blob - libc/kernel/common/linux/android_pmem.h
merge from open-source master
[android-sdk/platform-bionic.git] / libc / kernel / common / linux / android_pmem.h
1 /****************************************************************************
2  ****************************************************************************
3  ***
4  ***   This header was automatically generated from a Linux kernel header
5  ***   of the same name, to make information necessary for userspace to
6  ***   call into the kernel available to libc.  It contains only constants,
7  ***   structures, and macros generated from the original header, and thus,
8  ***   contains no copyrightable information.
9  ***
10  ****************************************************************************
11  ****************************************************************************/
12 #ifndef _ANDROID_PMEM_H_
13 #define _ANDROID_PMEM_H_
15 #define PMEM_IOCTL_MAGIC 'p'
16 #define PMEM_GET_PHYS _IOW(PMEM_IOCTL_MAGIC, 1, unsigned int)
17 #define PMEM_MAP _IOW(PMEM_IOCTL_MAGIC, 2, unsigned int)
18 #define PMEM_GET_SIZE _IOW(PMEM_IOCTL_MAGIC, 3, unsigned int)
19 #define PMEM_UNMAP _IOW(PMEM_IOCTL_MAGIC, 4, unsigned int)
21 #define PMEM_ALLOCATE _IOW(PMEM_IOCTL_MAGIC, 5, unsigned int)
23 #define PMEM_CONNECT _IOW(PMEM_IOCTL_MAGIC, 6, unsigned int)
25 #define PMEM_GET_TOTAL_SIZE _IOW(PMEM_IOCTL_MAGIC, 7, unsigned int)
26 #define PMEM_CACHE_FLUSH _IOW(PMEM_IOCTL_MAGIC, 8, unsigned int)
28 struct android_pmem_platform_data
29 {
30  const char* name;
32  unsigned long start;
34  unsigned long size;
36  unsigned no_allocator;
38  unsigned cached;
40  unsigned buffered;
41 };
43 struct pmem_region {
44  unsigned long offset;
45  unsigned long len;
46 };
48 #endif