1 /****************************************************************************
2 ****************************************************************************
3 ***
4 *** This header was automatically generated from a Linux kernel header
5 *** of the same name, to make information necessary for userspace to
6 *** call into the kernel available to libc. It contains only constants,
7 *** structures, and macros generated from the original header, and thus,
8 *** contains no copyrightable information.
9 ***
10 ****************************************************************************
11 ****************************************************************************/
12 #ifndef __LINUX_BITMAP_H
13 #define __LINUX_BITMAP_H
15 #ifndef __ASSEMBLY__
17 #include <linux/types.h>
18 #include <linux/bitops.h>
19 #include <linux/string.h>
21 #define BITMAP_LAST_WORD_MASK(nbits) ( ((nbits) % BITS_PER_LONG) ? (1UL<<((nbits) % BITS_PER_LONG))-1 : ~0UL )
23 #endif
24 #endif