1 /****************************************************************************
2 ****************************************************************************
3 ***
4 *** This header was automatically generated from a Linux kernel header
5 *** of the same name, to make information necessary for userspace to
6 *** call into the kernel available to libc. It contains only constants,
7 *** structures, and macros generated from the original header, and thus,
8 *** contains no copyrightable information.
9 ***
10 ****************************************************************************
11 ****************************************************************************/
12 #ifndef __LINUX_CLK_H
13 #define __LINUX_CLK_H
15 struct device;
17 struct clk;
19 struct clk *clk_get(struct device *dev, const char *id);
21 struct clk *clk_get_parent(struct clk *clk);
23 #endif