]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/platform-bionic.git/blob - libc/kernel/common/linux/cpu.h
Initial Contribution
[android-sdk/platform-bionic.git] / libc / kernel / common / linux / cpu.h
1 /****************************************************************************
2  ****************************************************************************
3  ***
4  ***   This header was automatically generated from a Linux kernel header
5  ***   of the same name, to make information necessary for userspace to
6  ***   call into the kernel available to libc.  It contains only constants,
7  ***   structures, and macros generated from the original header, and thus,
8  ***   contains no copyrightable information.
9  ***
10  ****************************************************************************
11  ****************************************************************************/
12 #ifndef _LINUX_CPU_H_
13 #define _LINUX_CPU_H_
15 #include <linux/sysdev.h>
16 #include <linux/node.h>
17 #include <linux/compiler.h>
18 #include <linux/cpumask.h>
19 #include <asm/semaphore.h>
21 struct cpu {
22  int node_id;
23  int no_control;
24  struct sys_device sysdev;
25 };
27 struct notifier_block;
29 #define lock_cpu_hotplug() do { } while (0)
30 #define unlock_cpu_hotplug() do { } while (0)
31 #define lock_cpu_hotplug_interruptible() 0
32 #define hotcpu_notifier(fn, pri) do { } while (0)
33 #define register_hotcpu_notifier(nb) do { } while (0)
34 #define unregister_hotcpu_notifier(nb) do { } while (0)
36 #endif