1 /****************************************************************************
2 ****************************************************************************
3 ***
4 *** This header was automatically generated from a Linux kernel header
5 *** of the same name, to make information necessary for userspace to
6 *** call into the kernel available to libc. It contains only constants,
7 *** structures, and macros generated from the original header, and thus,
8 *** contains no copyrightable information.
9 ***
10 ****************************************************************************
11 ****************************************************************************/
12 #ifndef _LINUX_CPU_H_
13 #define _LINUX_CPU_H_
15 #include <linux/sysdev.h>
16 #include <linux/node.h>
17 #include <linux/compiler.h>
18 #include <linux/cpumask.h>
19 #include <asm/semaphore.h>
21 struct cpu {
22 int node_id;
23 int no_control;
24 struct sys_device sysdev;
25 };
27 struct notifier_block;
29 #define lock_cpu_hotplug() do { } while (0)
30 #define unlock_cpu_hotplug() do { } while (0)
31 #define lock_cpu_hotplug_interruptible() 0
32 #define hotcpu_notifier(fn, pri) do { } while (0)
33 #define register_hotcpu_notifier(nb) do { } while (0)
34 #define unregister_hotcpu_notifier(nb) do { } while (0)
36 #endif