1 /****************************************************************************
2 ****************************************************************************
3 ***
4 *** This header was automatically generated from a Linux kernel header
5 *** of the same name, to make information necessary for userspace to
6 *** call into the kernel available to libc. It contains only constants,
7 *** structures, and macros generated from the original header, and thus,
8 *** contains no copyrightable information.
9 ***
10 ****************************************************************************
11 ****************************************************************************/
12 #ifndef _LINUX_EXT3_FS_H
13 #define _LINUX_EXT3_FS_H
15 #include <linux/types.h>
17 #undef EXT3FS_DEBUG
19 #define EXT3_DEFAULT_RESERVE_BLOCKS 8
21 #define EXT3_MAX_RESERVE_BLOCKS 1027
22 #define EXT3_RESERVE_WINDOW_NOT_ALLOCATED 0
24 #define CONFIG_EXT3_INDEX
26 #ifdef EXT3FS_DEBUG
27 #define ext3_debug(f, a...) do { printk (KERN_DEBUG "EXT3-fs DEBUG (%s, %d): %s:", __FILE__, __LINE__, __FUNCTION__); printk (KERN_DEBUG f, ## a); } while (0)
28 #else
29 #define ext3_debug(f, a...) do {} while (0)
30 #endif
32 #define EXT3_BAD_INO 1
33 #define EXT3_ROOT_INO 2
34 #define EXT3_BOOT_LOADER_INO 5
35 #define EXT3_UNDEL_DIR_INO 6
36 #define EXT3_RESIZE_INO 7
37 #define EXT3_JOURNAL_INO 8
39 #define EXT3_GOOD_OLD_FIRST_INO 11
41 #define EXT3_SUPER_MAGIC 0xEF53
43 #define EXT3_LINK_MAX 32000
45 #define EXT3_MIN_BLOCK_SIZE 1024
46 #define EXT3_MAX_BLOCK_SIZE 4096
47 #define EXT3_MIN_BLOCK_LOG_SIZE 10
48 #define EXT3_BLOCK_SIZE(s) (EXT3_MIN_BLOCK_SIZE << (s)->s_log_block_size)
49 #define EXT3_ADDR_PER_BLOCK(s) (EXT3_BLOCK_SIZE(s) / sizeof (__u32))
50 #define EXT3_BLOCK_SIZE_BITS(s) ((s)->s_log_block_size + 10)
51 #define EXT3_INODE_SIZE(s) (((s)->s_rev_level == EXT3_GOOD_OLD_REV) ? EXT3_GOOD_OLD_INODE_SIZE : (s)->s_inode_size)
52 #define EXT3_FIRST_INO(s) (((s)->s_rev_level == EXT3_GOOD_OLD_REV) ? EXT3_GOOD_OLD_FIRST_INO : (s)->s_first_ino)
54 #define EXT3_MIN_FRAG_SIZE 1024
55 #define EXT3_MAX_FRAG_SIZE 4096
56 #define EXT3_MIN_FRAG_LOG_SIZE 10
57 #define EXT3_FRAG_SIZE(s) (EXT3_MIN_FRAG_SIZE << (s)->s_log_frag_size)
58 #define EXT3_FRAGS_PER_BLOCK(s) (EXT3_BLOCK_SIZE(s) / EXT3_FRAG_SIZE(s))
60 struct ext3_group_desc
61 {
62 __le32 bg_block_bitmap;
63 __le32 bg_inode_bitmap;
64 __le32 bg_inode_table;
65 __le16 bg_free_blocks_count;
66 __le16 bg_free_inodes_count;
67 __le16 bg_used_dirs_count;
68 __u16 bg_pad;
69 __le32 bg_reserved[3];
70 };
72 #define EXT3_BLOCKS_PER_GROUP(s) ((s)->s_blocks_per_group)
73 #define EXT3_DESC_PER_BLOCK(s) (EXT3_BLOCK_SIZE(s) / sizeof (struct ext3_group_desc))
74 #define EXT3_INODES_PER_GROUP(s) ((s)->s_inodes_per_group)
76 #define EXT3_NDIR_BLOCKS 12
77 #define EXT3_IND_BLOCK EXT3_NDIR_BLOCKS
78 #define EXT3_DIND_BLOCK (EXT3_IND_BLOCK + 1)
79 #define EXT3_TIND_BLOCK (EXT3_DIND_BLOCK + 1)
80 #define EXT3_N_BLOCKS (EXT3_TIND_BLOCK + 1)
82 #define EXT3_SECRM_FL 0x00000001
83 #define EXT3_UNRM_FL 0x00000002
84 #define EXT3_COMPR_FL 0x00000004
85 #define EXT3_SYNC_FL 0x00000008
86 #define EXT3_IMMUTABLE_FL 0x00000010
87 #define EXT3_APPEND_FL 0x00000020
88 #define EXT3_NODUMP_FL 0x00000040
89 #define EXT3_NOATIME_FL 0x00000080
91 #define EXT3_DIRTY_FL 0x00000100
92 #define EXT3_COMPRBLK_FL 0x00000200
93 #define EXT3_NOCOMPR_FL 0x00000400
94 #define EXT3_ECOMPR_FL 0x00000800
96 #define EXT3_INDEX_FL 0x00001000
97 #define EXT3_IMAGIC_FL 0x00002000
98 #define EXT3_JOURNAL_DATA_FL 0x00004000
99 #define EXT3_NOTAIL_FL 0x00008000
100 #define EXT3_DIRSYNC_FL 0x00010000
101 #define EXT3_TOPDIR_FL 0x00020000
102 #define EXT3_RESERVED_FL 0x80000000
104 #define EXT3_FL_USER_VISIBLE 0x0003DFFF
105 #define EXT3_FL_USER_MODIFIABLE 0x000380FF
107 #define EXT3_STATE_JDATA 0x00000001
108 #define EXT3_STATE_NEW 0x00000002
109 #define EXT3_STATE_XATTR 0x00000004
111 struct ext3_new_group_input {
112 __u32 group;
113 __u32 block_bitmap;
114 __u32 inode_bitmap;
115 __u32 inode_table;
116 __u32 blocks_count;
117 __u16 reserved_blocks;
118 __u16 unused;
119 };
121 struct ext3_new_group_data {
122 __u32 group;
123 __u32 block_bitmap;
124 __u32 inode_bitmap;
125 __u32 inode_table;
126 __u32 blocks_count;
127 __u16 reserved_blocks;
128 __u16 unused;
129 __u32 free_blocks_count;
130 };
132 #define EXT3_IOC_GETFLAGS _IOR('f', 1, long)
133 #define EXT3_IOC_SETFLAGS _IOW('f', 2, long)
134 #define EXT3_IOC_GETVERSION _IOR('f', 3, long)
135 #define EXT3_IOC_SETVERSION _IOW('f', 4, long)
136 #define EXT3_IOC_GROUP_EXTEND _IOW('f', 7, unsigned long)
137 #define EXT3_IOC_GROUP_ADD _IOW('f', 8,struct ext3_new_group_input)
138 #define EXT3_IOC_GETVERSION_OLD _IOR('v', 1, long)
139 #define EXT3_IOC_SETVERSION_OLD _IOW('v', 2, long)
140 #define EXT3_IOC_GETRSVSZ _IOR('f', 5, long)
141 #define EXT3_IOC_SETRSVSZ _IOW('f', 6, long)
143 struct ext3_mount_options {
144 unsigned long s_mount_opt;
145 uid_t s_resuid;
146 gid_t s_resgid;
147 unsigned long s_commit_interval;
148 };
150 struct ext3_inode {
151 __le16 i_mode;
152 __le16 i_uid;
153 __le32 i_size;
154 __le32 i_atime;
155 __le32 i_ctime;
156 __le32 i_mtime;
157 __le32 i_dtime;
158 __le16 i_gid;
159 __le16 i_links_count;
160 __le32 i_blocks;
161 __le32 i_flags;
162 union {
163 struct {
164 __u32 l_i_reserved1;
165 } linux1;
166 struct {
167 __u32 h_i_translator;
168 } hurd1;
169 struct {
170 __u32 m_i_reserved1;
171 } masix1;
172 } osd1;
173 __le32 i_block[EXT3_N_BLOCKS];
174 __le32 i_generation;
175 __le32 i_file_acl;
176 __le32 i_dir_acl;
177 __le32 i_faddr;
178 union {
179 struct {
180 __u8 l_i_frag;
181 __u8 l_i_fsize;
182 __u16 i_pad1;
183 __le16 l_i_uid_high;
184 __le16 l_i_gid_high;
185 __u32 l_i_reserved2;
186 } linux2;
187 struct {
188 __u8 h_i_frag;
189 __u8 h_i_fsize;
190 __u16 h_i_mode_high;
191 __u16 h_i_uid_high;
192 __u16 h_i_gid_high;
193 __u32 h_i_author;
194 } hurd2;
195 struct {
196 __u8 m_i_frag;
197 __u8 m_i_fsize;
198 __u16 m_pad1;
199 __u32 m_i_reserved2[2];
200 } masix2;
201 } osd2;
202 __le16 i_extra_isize;
203 __le16 i_pad1;
204 };
206 #define i_size_high i_dir_acl
208 #ifdef __linux__
209 #define i_reserved1 osd1.linux1.l_i_reserved1
210 #define i_frag osd2.linux2.l_i_frag
211 #define i_fsize osd2.linux2.l_i_fsize
212 #define i_uid_low i_uid
213 #define i_gid_low i_gid
214 #define i_uid_high osd2.linux2.l_i_uid_high
215 #define i_gid_high osd2.linux2.l_i_gid_high
216 #define i_reserved2 osd2.linux2.l_i_reserved2
218 #elif defined(__GNU__)
220 #define i_translator osd1.hurd1.h_i_translator
221 #define i_frag osd2.hurd2.h_i_frag;
222 #define i_fsize osd2.hurd2.h_i_fsize;
223 #define i_uid_high osd2.hurd2.h_i_uid_high
224 #define i_gid_high osd2.hurd2.h_i_gid_high
225 #define i_author osd2.hurd2.h_i_author
227 #elif defined(__masix__)
229 #define i_reserved1 osd1.masix1.m_i_reserved1
230 #define i_frag osd2.masix2.m_i_frag
231 #define i_fsize osd2.masix2.m_i_fsize
232 #define i_reserved2 osd2.masix2.m_i_reserved2
234 #endif
236 #define EXT3_VALID_FS 0x0001
237 #define EXT3_ERROR_FS 0x0002
238 #define EXT3_ORPHAN_FS 0x0004
240 #define EXT3_MOUNT_CHECK 0x00001
241 #define EXT3_MOUNT_OLDALLOC 0x00002
242 #define EXT3_MOUNT_GRPID 0x00004
243 #define EXT3_MOUNT_DEBUG 0x00008
244 #define EXT3_MOUNT_ERRORS_CONT 0x00010
245 #define EXT3_MOUNT_ERRORS_RO 0x00020
246 #define EXT3_MOUNT_ERRORS_PANIC 0x00040
247 #define EXT3_MOUNT_MINIX_DF 0x00080
248 #define EXT3_MOUNT_NOLOAD 0x00100
249 #define EXT3_MOUNT_ABORT 0x00200
250 #define EXT3_MOUNT_DATA_FLAGS 0x00C00
251 #define EXT3_MOUNT_JOURNAL_DATA 0x00400
252 #define EXT3_MOUNT_ORDERED_DATA 0x00800
253 #define EXT3_MOUNT_WRITEBACK_DATA 0x00C00
254 #define EXT3_MOUNT_UPDATE_JOURNAL 0x01000
255 #define EXT3_MOUNT_NO_UID32 0x02000
256 #define EXT3_MOUNT_XATTR_USER 0x04000
257 #define EXT3_MOUNT_POSIX_ACL 0x08000
258 #define EXT3_MOUNT_RESERVATION 0x10000
259 #define EXT3_MOUNT_BARRIER 0x20000
260 #define EXT3_MOUNT_NOBH 0x40000
261 #define EXT3_MOUNT_QUOTA 0x80000
262 #define EXT3_MOUNT_USRQUOTA 0x100000
263 #define EXT3_MOUNT_GRPQUOTA 0x200000
265 #ifndef _LINUX_EXT2_FS_H
266 #define clear_opt(o, opt) o &= ~EXT3_MOUNT_##opt
267 #define set_opt(o, opt) o |= EXT3_MOUNT_##opt
268 #define test_opt(sb, opt) (EXT3_SB(sb)->s_mount_opt & EXT3_MOUNT_##opt)
269 #else
270 #define EXT2_MOUNT_NOLOAD EXT3_MOUNT_NOLOAD
271 #define EXT2_MOUNT_ABORT EXT3_MOUNT_ABORT
272 #define EXT2_MOUNT_DATA_FLAGS EXT3_MOUNT_DATA_FLAGS
273 #endif
275 #define ext3_set_bit ext2_set_bit
276 #define ext3_set_bit_atomic ext2_set_bit_atomic
277 #define ext3_clear_bit ext2_clear_bit
278 #define ext3_clear_bit_atomic ext2_clear_bit_atomic
279 #define ext3_test_bit ext2_test_bit
280 #define ext3_find_first_zero_bit ext2_find_first_zero_bit
281 #define ext3_find_next_zero_bit ext2_find_next_zero_bit
283 #define EXT3_DFL_MAX_MNT_COUNT 20
284 #define EXT3_DFL_CHECKINTERVAL 0
286 #define EXT3_ERRORS_CONTINUE 1
287 #define EXT3_ERRORS_RO 2
288 #define EXT3_ERRORS_PANIC 3
289 #define EXT3_ERRORS_DEFAULT EXT3_ERRORS_CONTINUE
291 struct ext3_super_block {
292 __le32 s_inodes_count;
293 __le32 s_blocks_count;
294 __le32 s_r_blocks_count;
295 __le32 s_free_blocks_count;
296 __le32 s_free_inodes_count;
297 __le32 s_first_data_block;
298 __le32 s_log_block_size;
299 __le32 s_log_frag_size;
300 __le32 s_blocks_per_group;
301 __le32 s_frags_per_group;
302 __le32 s_inodes_per_group;
303 __le32 s_mtime;
304 __le32 s_wtime;
305 __le16 s_mnt_count;
306 __le16 s_max_mnt_count;
307 __le16 s_magic;
308 __le16 s_state;
309 __le16 s_errors;
310 __le16 s_minor_rev_level;
311 __le32 s_lastcheck;
312 __le32 s_checkinterval;
313 __le32 s_creator_os;
314 __le32 s_rev_level;
315 __le16 s_def_resuid;
316 __le16 s_def_resgid;
318 __le32 s_first_ino;
319 __le16 s_inode_size;
320 __le16 s_block_group_nr;
321 __le32 s_feature_compat;
322 __le32 s_feature_incompat;
323 __le32 s_feature_ro_compat;
324 __u8 s_uuid[16];
325 char s_volume_name[16];
326 char s_last_mounted[64];
327 __le32 s_algorithm_usage_bitmap;
329 __u8 s_prealloc_blocks;
330 __u8 s_prealloc_dir_blocks;
331 __u16 s_reserved_gdt_blocks;
333 __u8 s_journal_uuid[16];
334 __le32 s_journal_inum;
335 __le32 s_journal_dev;
336 __le32 s_last_orphan;
337 __le32 s_hash_seed[4];
338 __u8 s_def_hash_version;
339 __u8 s_reserved_char_pad;
340 __u16 s_reserved_word_pad;
341 __le32 s_default_mount_opts;
342 __le32 s_first_meta_bg;
343 __u32 s_reserved[190];
344 };
346 #define EXT3_SB(sb) (sb)
348 #define NEXT_ORPHAN(inode) EXT3_I(inode)->i_dtime
350 #define EXT3_OS_LINUX 0
351 #define EXT3_OS_HURD 1
352 #define EXT3_OS_MASIX 2
353 #define EXT3_OS_FREEBSD 3
354 #define EXT3_OS_LITES 4
356 #define EXT3_GOOD_OLD_REV 0
357 #define EXT3_DYNAMIC_REV 1
359 #define EXT3_CURRENT_REV EXT3_GOOD_OLD_REV
360 #define EXT3_MAX_SUPP_REV EXT3_DYNAMIC_REV
362 #define EXT3_GOOD_OLD_INODE_SIZE 128
364 #define EXT3_HAS_COMPAT_FEATURE(sb,mask) ( EXT3_SB(sb)->s_es->s_feature_compat & cpu_to_le32(mask) )
365 #define EXT3_HAS_RO_COMPAT_FEATURE(sb,mask) ( EXT3_SB(sb)->s_es->s_feature_ro_compat & cpu_to_le32(mask) )
366 #define EXT3_HAS_INCOMPAT_FEATURE(sb,mask) ( EXT3_SB(sb)->s_es->s_feature_incompat & cpu_to_le32(mask) )
367 #define EXT3_SET_COMPAT_FEATURE(sb,mask) EXT3_SB(sb)->s_es->s_feature_compat |= cpu_to_le32(mask)
368 #define EXT3_SET_RO_COMPAT_FEATURE(sb,mask) EXT3_SB(sb)->s_es->s_feature_ro_compat |= cpu_to_le32(mask)
369 #define EXT3_SET_INCOMPAT_FEATURE(sb,mask) EXT3_SB(sb)->s_es->s_feature_incompat |= cpu_to_le32(mask)
370 #define EXT3_CLEAR_COMPAT_FEATURE(sb,mask) EXT3_SB(sb)->s_es->s_feature_compat &= ~cpu_to_le32(mask)
371 #define EXT3_CLEAR_RO_COMPAT_FEATURE(sb,mask) EXT3_SB(sb)->s_es->s_feature_ro_compat &= ~cpu_to_le32(mask)
372 #define EXT3_CLEAR_INCOMPAT_FEATURE(sb,mask) EXT3_SB(sb)->s_es->s_feature_incompat &= ~cpu_to_le32(mask)
374 #define EXT3_FEATURE_COMPAT_DIR_PREALLOC 0x0001
375 #define EXT3_FEATURE_COMPAT_IMAGIC_INODES 0x0002
376 #define EXT3_FEATURE_COMPAT_HAS_JOURNAL 0x0004
377 #define EXT3_FEATURE_COMPAT_EXT_ATTR 0x0008
378 #define EXT3_FEATURE_COMPAT_RESIZE_INODE 0x0010
379 #define EXT3_FEATURE_COMPAT_DIR_INDEX 0x0020
381 #define EXT3_FEATURE_RO_COMPAT_SPARSE_SUPER 0x0001
382 #define EXT3_FEATURE_RO_COMPAT_LARGE_FILE 0x0002
383 #define EXT3_FEATURE_RO_COMPAT_BTREE_DIR 0x0004
385 #define EXT3_FEATURE_INCOMPAT_COMPRESSION 0x0001
386 #define EXT3_FEATURE_INCOMPAT_FILETYPE 0x0002
387 #define EXT3_FEATURE_INCOMPAT_RECOVER 0x0004
388 #define EXT3_FEATURE_INCOMPAT_JOURNAL_DEV 0x0008
389 #define EXT3_FEATURE_INCOMPAT_META_BG 0x0010
391 #define EXT3_FEATURE_COMPAT_SUPP EXT2_FEATURE_COMPAT_EXT_ATTR
392 #define EXT3_FEATURE_INCOMPAT_SUPP (EXT3_FEATURE_INCOMPAT_FILETYPE| EXT3_FEATURE_INCOMPAT_RECOVER| EXT3_FEATURE_INCOMPAT_META_BG)
393 #define EXT3_FEATURE_RO_COMPAT_SUPP (EXT3_FEATURE_RO_COMPAT_SPARSE_SUPER| EXT3_FEATURE_RO_COMPAT_LARGE_FILE| EXT3_FEATURE_RO_COMPAT_BTREE_DIR)
395 #define EXT3_DEF_RESUID 0
396 #define EXT3_DEF_RESGID 0
398 #define EXT3_DEFM_DEBUG 0x0001
399 #define EXT3_DEFM_BSDGROUPS 0x0002
400 #define EXT3_DEFM_XATTR_USER 0x0004
401 #define EXT3_DEFM_ACL 0x0008
402 #define EXT3_DEFM_UID16 0x0010
403 #define EXT3_DEFM_JMODE 0x0060
404 #define EXT3_DEFM_JMODE_DATA 0x0020
405 #define EXT3_DEFM_JMODE_ORDERED 0x0040
406 #define EXT3_DEFM_JMODE_WBACK 0x0060
408 #define EXT3_NAME_LEN 255
410 struct ext3_dir_entry {
411 __le32 inode;
412 __le16 rec_len;
413 __le16 name_len;
414 char name[EXT3_NAME_LEN];
415 };
417 struct ext3_dir_entry_2 {
418 __le32 inode;
419 __le16 rec_len;
420 __u8 name_len;
421 __u8 file_type;
422 char name[EXT3_NAME_LEN];
423 };
425 #define EXT3_FT_UNKNOWN 0
426 #define EXT3_FT_REG_FILE 1
427 #define EXT3_FT_DIR 2
428 #define EXT3_FT_CHRDEV 3
429 #define EXT3_FT_BLKDEV 4
430 #define EXT3_FT_FIFO 5
431 #define EXT3_FT_SOCK 6
432 #define EXT3_FT_SYMLINK 7
434 #define EXT3_FT_MAX 8
436 #define EXT3_DIR_PAD 4
437 #define EXT3_DIR_ROUND (EXT3_DIR_PAD - 1)
438 #define EXT3_DIR_REC_LEN(name_len) (((name_len) + 8 + EXT3_DIR_ROUND) & ~EXT3_DIR_ROUND)
440 #define is_dx(dir) 0
441 #define EXT3_DIR_LINK_MAX(dir) ((dir)->i_nlink >= EXT3_LINK_MAX)
442 #define EXT3_DIR_LINK_EMPTY(dir) ((dir)->i_nlink == 2)
444 #define DX_HASH_LEGACY 0
445 #define DX_HASH_HALF_MD4 1
446 #define DX_HASH_TEA 2
448 #endif