1 /****************************************************************************
2 ****************************************************************************
3 ***
4 *** This header was automatically generated from a Linux kernel header
5 *** of the same name, to make information necessary for userspace to
6 *** call into the kernel available to libc. It contains only constants,
7 *** structures, and macros generated from the original header, and thus,
8 *** contains no copyrightable information.
9 ***
10 ****************************************************************************
11 ****************************************************************************/
12 #ifndef __LINUX_FILTER_H__
13 #define __LINUX_FILTER_H__
15 #include <linux/compiler.h>
16 #include <linux/types.h>
18 #define BPF_MAJOR_VERSION 1
19 #define BPF_MINOR_VERSION 1
21 struct sock_filter
22 {
23 __u16 code;
24 __u8 jt;
25 __u8 jf;
26 __u32 k;
27 };
29 struct sock_fprog
30 {
31 unsigned short len;
32 struct sock_filter __user *filter;
33 };
35 #define BPF_CLASS(code) ((code) & 0x07)
36 #define BPF_LD 0x00
37 #define BPF_LDX 0x01
38 #define BPF_ST 0x02
39 #define BPF_STX 0x03
40 #define BPF_ALU 0x04
41 #define BPF_JMP 0x05
42 #define BPF_RET 0x06
43 #define BPF_MISC 0x07
45 #define BPF_SIZE(code) ((code) & 0x18)
46 #define BPF_W 0x00
47 #define BPF_H 0x08
48 #define BPF_B 0x10
49 #define BPF_MODE(code) ((code) & 0xe0)
50 #define BPF_IMM 0x00
51 #define BPF_ABS 0x20
52 #define BPF_IND 0x40
53 #define BPF_MEM 0x60
54 #define BPF_LEN 0x80
55 #define BPF_MSH 0xa0
57 #define BPF_OP(code) ((code) & 0xf0)
58 #define BPF_ADD 0x00
59 #define BPF_SUB 0x10
60 #define BPF_MUL 0x20
61 #define BPF_DIV 0x30
62 #define BPF_OR 0x40
63 #define BPF_AND 0x50
64 #define BPF_LSH 0x60
65 #define BPF_RSH 0x70
66 #define BPF_NEG 0x80
67 #define BPF_JA 0x00
68 #define BPF_JEQ 0x10
69 #define BPF_JGT 0x20
70 #define BPF_JGE 0x30
71 #define BPF_JSET 0x40
72 #define BPF_SRC(code) ((code) & 0x08)
73 #define BPF_K 0x00
74 #define BPF_X 0x08
76 #define BPF_RVAL(code) ((code) & 0x18)
77 #define BPF_A 0x10
79 #define BPF_MISCOP(code) ((code) & 0xf8)
80 #define BPF_TAX 0x00
81 #define BPF_TXA 0x80
83 #ifndef BPF_MAXINSNS
84 #define BPF_MAXINSNS 4096
85 #endif
87 #ifndef BPF_STMT
88 #define BPF_STMT(code, k) { (unsigned short)(code), 0, 0, k }
89 #endif
90 #ifndef BPF_JUMP
91 #define BPF_JUMP(code, k, jt, jf) { (unsigned short)(code), jt, jf, k }
92 #endif
94 #define BPF_MEMWORDS 16
96 #define SKF_AD_OFF (-0x1000)
97 #define SKF_AD_PROTOCOL 0
98 #define SKF_AD_PKTTYPE 4
99 #define SKF_AD_IFINDEX 8
100 #define SKF_AD_MAX 12
101 #define SKF_NET_OFF (-0x100000)
102 #define SKF_LL_OFF (-0x200000)
104 #endif