1 /****************************************************************************
2 ****************************************************************************
3 ***
4 *** This header was automatically generated from a Linux kernel header
5 *** of the same name, to make information necessary for userspace to
6 *** call into the kernel available to libc. It contains only constants,
7 *** structures, and macros generated from the original header, and thus,
8 *** contains no copyrightable information.
9 ***
10 ****************************************************************************
11 ****************************************************************************/
12 #ifndef _LINUX_I2C_H
13 #define _LINUX_I2C_H
15 #include <linux/types.h>
17 struct i2c_msg {
18 __u16 addr;
19 __u16 flags;
20 #define I2C_M_TEN 0x10
21 #define I2C_M_RD 0x01
22 #define I2C_M_NOSTART 0x4000
23 #define I2C_M_REV_DIR_ADDR 0x2000
24 #define I2C_M_IGNORE_NAK 0x1000
25 #define I2C_M_NO_RD_ACK 0x0800
26 __u16 len;
27 __u8 *buf;
28 };
30 #define I2C_FUNC_I2C 0x00000001
31 #define I2C_FUNC_10BIT_ADDR 0x00000002
32 #define I2C_FUNC_PROTOCOL_MANGLING 0x00000004
33 #define I2C_FUNC_SMBUS_HWPEC_CALC 0x00000008
34 #define I2C_FUNC_SMBUS_BLOCK_PROC_CALL 0x00008000
35 #define I2C_FUNC_SMBUS_QUICK 0x00010000
36 #define I2C_FUNC_SMBUS_READ_BYTE 0x00020000
37 #define I2C_FUNC_SMBUS_WRITE_BYTE 0x00040000
38 #define I2C_FUNC_SMBUS_READ_BYTE_DATA 0x00080000
39 #define I2C_FUNC_SMBUS_WRITE_BYTE_DATA 0x00100000
40 #define I2C_FUNC_SMBUS_READ_WORD_DATA 0x00200000
41 #define I2C_FUNC_SMBUS_WRITE_WORD_DATA 0x00400000
42 #define I2C_FUNC_SMBUS_PROC_CALL 0x00800000
43 #define I2C_FUNC_SMBUS_READ_BLOCK_DATA 0x01000000
44 #define I2C_FUNC_SMBUS_WRITE_BLOCK_DATA 0x02000000
45 #define I2C_FUNC_SMBUS_READ_I2C_BLOCK 0x04000000
46 #define I2C_FUNC_SMBUS_WRITE_I2C_BLOCK 0x08000000
47 #define I2C_FUNC_SMBUS_READ_I2C_BLOCK_2 0x10000000
48 #define I2C_FUNC_SMBUS_WRITE_I2C_BLOCK_2 0x20000000
50 #define I2C_FUNC_SMBUS_BYTE (I2C_FUNC_SMBUS_READ_BYTE | I2C_FUNC_SMBUS_WRITE_BYTE)
51 #define I2C_FUNC_SMBUS_BYTE_DATA (I2C_FUNC_SMBUS_READ_BYTE_DATA | I2C_FUNC_SMBUS_WRITE_BYTE_DATA)
52 #define I2C_FUNC_SMBUS_WORD_DATA (I2C_FUNC_SMBUS_READ_WORD_DATA | I2C_FUNC_SMBUS_WRITE_WORD_DATA)
53 #define I2C_FUNC_SMBUS_BLOCK_DATA (I2C_FUNC_SMBUS_READ_BLOCK_DATA | I2C_FUNC_SMBUS_WRITE_BLOCK_DATA)
54 #define I2C_FUNC_SMBUS_I2C_BLOCK (I2C_FUNC_SMBUS_READ_I2C_BLOCK | I2C_FUNC_SMBUS_WRITE_I2C_BLOCK)
55 #define I2C_FUNC_SMBUS_I2C_BLOCK_2 (I2C_FUNC_SMBUS_READ_I2C_BLOCK_2 | I2C_FUNC_SMBUS_WRITE_I2C_BLOCK_2)
57 #define I2C_FUNC_SMBUS_EMUL (I2C_FUNC_SMBUS_QUICK | I2C_FUNC_SMBUS_BYTE | I2C_FUNC_SMBUS_BYTE_DATA | I2C_FUNC_SMBUS_WORD_DATA | I2C_FUNC_SMBUS_PROC_CALL | I2C_FUNC_SMBUS_WRITE_BLOCK_DATA | I2C_FUNC_SMBUS_I2C_BLOCK)
59 #define I2C_SMBUS_BLOCK_MAX 32
60 union i2c_smbus_data {
61 __u8 byte;
62 __u16 word;
63 __u8 block[I2C_SMBUS_BLOCK_MAX + 2];
65 };
67 #define I2C_SMBUS_READ 1
68 #define I2C_SMBUS_WRITE 0
70 #define I2C_SMBUS_QUICK 0
71 #define I2C_SMBUS_BYTE 1
72 #define I2C_SMBUS_BYTE_DATA 2
73 #define I2C_SMBUS_WORD_DATA 3
74 #define I2C_SMBUS_PROC_CALL 4
75 #define I2C_SMBUS_BLOCK_DATA 5
76 #define I2C_SMBUS_I2C_BLOCK_DATA 6
77 #define I2C_SMBUS_BLOCK_PROC_CALL 7
79 #define I2C_RETRIES 0x0701
81 #define I2C_TIMEOUT 0x0702
83 #define I2C_SLAVE 0x0703
85 #define I2C_SLAVE_FORCE 0x0706
87 #define I2C_TENBIT 0x0704
89 #define I2C_FUNCS 0x0705
90 #define I2C_RDWR 0x0707
91 #define I2C_PEC 0x0708
93 #define I2C_SMBUS 0x0720
95 #endif