]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/platform-bionic.git/blob - libc/kernel/common/linux/if_ether.h
auto import from //depot/cupcake/@135843
[android-sdk/platform-bionic.git] / libc / kernel / common / linux / if_ether.h
1 /****************************************************************************
2  ****************************************************************************
3  ***
4  ***   This header was automatically generated from a Linux kernel header
5  ***   of the same name, to make information necessary for userspace to
6  ***   call into the kernel available to libc.  It contains only constants,
7  ***   structures, and macros generated from the original header, and thus,
8  ***   contains no copyrightable information.
9  ***
10  ****************************************************************************
11  ****************************************************************************/
12 #ifndef _LINUX_IF_ETHER_H
13 #define _LINUX_IF_ETHER_H
15 #include <linux/types.h>
17 #define ETH_ALEN 6  
18 #define ETH_HLEN 14  
19 #define ETH_ZLEN 60  
20 #define ETH_DATA_LEN 1500  
21 #define ETH_FRAME_LEN 1514  
23 #define ETH_P_LOOP 0x0060  
24 #define ETH_P_PUP 0x0200  
25 #define ETH_P_PUPAT 0x0201  
26 #define ETH_P_IP 0x0800  
27 #define ETH_P_X25 0x0805  
28 #define ETH_P_ARP 0x0806  
29 #define ETH_P_BPQ 0x08FF  
30 #define ETH_P_IEEEPUP 0x0a00  
31 #define ETH_P_IEEEPUPAT 0x0a01  
32 #define ETH_P_DEC 0x6000  
33 #define ETH_P_DNA_DL 0x6001  
34 #define ETH_P_DNA_RC 0x6002  
35 #define ETH_P_DNA_RT 0x6003  
36 #define ETH_P_LAT 0x6004  
37 #define ETH_P_DIAG 0x6005  
38 #define ETH_P_CUST 0x6006  
39 #define ETH_P_SCA 0x6007  
40 #define ETH_P_RARP 0x8035  
41 #define ETH_P_ATALK 0x809B  
42 #define ETH_P_AARP 0x80F3  
43 #define ETH_P_8021Q 0x8100  
44 #define ETH_P_IPX 0x8137  
45 #define ETH_P_IPV6 0x86DD  
46 #define ETH_P_SLOW 0x8809  
47 #define ETH_P_WCCP 0x883E  
48 #define ETH_P_PPP_DISC 0x8863  
49 #define ETH_P_PPP_SES 0x8864  
50 #define ETH_P_MPLS_UC 0x8847  
51 #define ETH_P_MPLS_MC 0x8848  
52 #define ETH_P_ATMMPOA 0x884c  
53 #define ETH_P_ATMFATE 0x8884  
54 #define ETH_P_AOE 0x88A2  
55 #define ETH_P_TIPC 0x88CA  
57 #define ETH_P_802_3 0x0001  
58 #define ETH_P_AX25 0x0002  
59 #define ETH_P_ALL 0x0003  
60 #define ETH_P_802_2 0x0004  
61 #define ETH_P_SNAP 0x0005  
62 #define ETH_P_DDCMP 0x0006  
63 #define ETH_P_WAN_PPP 0x0007  
64 #define ETH_P_PPP_MP 0x0008  
65 #define ETH_P_LOCALTALK 0x0009  
66 #define ETH_P_PPPTALK 0x0010  
67 #define ETH_P_TR_802_2 0x0011  
68 #define ETH_P_MOBITEX 0x0015  
69 #define ETH_P_CONTROL 0x0016  
70 #define ETH_P_IRDA 0x0017  
71 #define ETH_P_ECONET 0x0018  
72 #define ETH_P_HDLC 0x0019  
73 #define ETH_P_ARCNET 0x001A  
75 struct ethhdr {
76  unsigned char h_dest[ETH_ALEN];
77  unsigned char h_source[ETH_ALEN];
78  __be16 h_proto;
79 } __attribute__((packed));
81 #endif