1 /****************************************************************************
2 ****************************************************************************
3 ***
4 *** This header was automatically generated from a Linux kernel header
5 *** of the same name, to make information necessary for userspace to
6 *** call into the kernel available to libc. It contains only constants,
7 *** structures, and macros generated from the original header, and thus,
8 *** contains no copyrightable information.
9 ***
10 ****************************************************************************
11 ****************************************************************************/
12 #ifndef _LINUX_IF_ETHER_H
13 #define _LINUX_IF_ETHER_H
15 #include <linux/types.h>
17 #define ETH_ALEN 6
18 #define ETH_HLEN 14
19 #define ETH_ZLEN 60
20 #define ETH_DATA_LEN 1500
21 #define ETH_FRAME_LEN 1514
23 #define ETH_P_LOOP 0x0060
24 #define ETH_P_PUP 0x0200
25 #define ETH_P_PUPAT 0x0201
26 #define ETH_P_IP 0x0800
27 #define ETH_P_X25 0x0805
28 #define ETH_P_ARP 0x0806
29 #define ETH_P_BPQ 0x08FF
30 #define ETH_P_IEEEPUP 0x0a00
31 #define ETH_P_IEEEPUPAT 0x0a01
32 #define ETH_P_DEC 0x6000
33 #define ETH_P_DNA_DL 0x6001
34 #define ETH_P_DNA_RC 0x6002
35 #define ETH_P_DNA_RT 0x6003
36 #define ETH_P_LAT 0x6004
37 #define ETH_P_DIAG 0x6005
38 #define ETH_P_CUST 0x6006
39 #define ETH_P_SCA 0x6007
40 #define ETH_P_RARP 0x8035
41 #define ETH_P_ATALK 0x809B
42 #define ETH_P_AARP 0x80F3
43 #define ETH_P_8021Q 0x8100
44 #define ETH_P_IPX 0x8137
45 #define ETH_P_IPV6 0x86DD
46 #define ETH_P_SLOW 0x8809
47 #define ETH_P_WCCP 0x883E
48 #define ETH_P_PPP_DISC 0x8863
49 #define ETH_P_PPP_SES 0x8864
50 #define ETH_P_MPLS_UC 0x8847
51 #define ETH_P_MPLS_MC 0x8848
52 #define ETH_P_ATMMPOA 0x884c
53 #define ETH_P_ATMFATE 0x8884
54 #define ETH_P_AOE 0x88A2
55 #define ETH_P_TIPC 0x88CA
57 #define ETH_P_802_3 0x0001
58 #define ETH_P_AX25 0x0002
59 #define ETH_P_ALL 0x0003
60 #define ETH_P_802_2 0x0004
61 #define ETH_P_SNAP 0x0005
62 #define ETH_P_DDCMP 0x0006
63 #define ETH_P_WAN_PPP 0x0007
64 #define ETH_P_PPP_MP 0x0008
65 #define ETH_P_LOCALTALK 0x0009
66 #define ETH_P_PPPTALK 0x0010
67 #define ETH_P_TR_802_2 0x0011
68 #define ETH_P_MOBITEX 0x0015
69 #define ETH_P_CONTROL 0x0016
70 #define ETH_P_IRDA 0x0017
71 #define ETH_P_ECONET 0x0018
72 #define ETH_P_HDLC 0x0019
73 #define ETH_P_ARCNET 0x001A
75 struct ethhdr {
76 unsigned char h_dest[ETH_ALEN];
77 unsigned char h_source[ETH_ALEN];
78 __be16 h_proto;
79 } __attribute__((packed));
81 #endif