]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/platform-bionic.git/blob - libc/kernel/common/linux/loop.h
Initial Contribution
[android-sdk/platform-bionic.git] / libc / kernel / common / linux / loop.h
1 /****************************************************************************
2  ****************************************************************************
3  ***
4  ***   This header was automatically generated from a Linux kernel header
5  ***   of the same name, to make information necessary for userspace to
6  ***   call into the kernel available to libc.  It contains only constants,
7  ***   structures, and macros generated from the original header, and thus,
8  ***   contains no copyrightable information.
9  ***
10  ****************************************************************************
11  ****************************************************************************/
12 #ifndef _LINUX_LOOP_H
13 #define _LINUX_LOOP_H
15 #define LO_NAME_SIZE 64
16 #define LO_KEY_SIZE 32
18 enum {
19  LO_FLAGS_READ_ONLY = 1,
20  LO_FLAGS_USE_AOPS = 2,
21 };
23 #include <asm/posix_types.h>  
24 #include <asm/types.h>  
26 struct loop_info {
27  int lo_number;
28  __kernel_old_dev_t lo_device;
29  unsigned long lo_inode;
30  __kernel_old_dev_t lo_rdevice;
31  int lo_offset;
32  int lo_encrypt_type;
33  int lo_encrypt_key_size;
34  int lo_flags;
35  char lo_name[LO_NAME_SIZE];
36  unsigned char lo_encrypt_key[LO_KEY_SIZE];
37  unsigned long lo_init[2];
38  char reserved[4];
39 };
41 struct loop_info64 {
42  __u64 lo_device;
43  __u64 lo_inode;
44  __u64 lo_rdevice;
45  __u64 lo_offset;
46  __u64 lo_sizelimit;
47  __u32 lo_number;
48  __u32 lo_encrypt_type;
49  __u32 lo_encrypt_key_size;
50  __u32 lo_flags;
51  __u8 lo_file_name[LO_NAME_SIZE];
52  __u8 lo_crypt_name[LO_NAME_SIZE];
53  __u8 lo_encrypt_key[LO_KEY_SIZE];
54  __u64 lo_init[2];
55 };
57 #define LO_CRYPT_NONE 0
58 #define LO_CRYPT_XOR 1
59 #define LO_CRYPT_DES 2
60 #define LO_CRYPT_FISH2 3  
61 #define LO_CRYPT_BLOW 4
62 #define LO_CRYPT_CAST128 5
63 #define LO_CRYPT_IDEA 6
64 #define LO_CRYPT_DUMMY 9
65 #define LO_CRYPT_SKIPJACK 10
66 #define LO_CRYPT_CRYPTOAPI 18
67 #define MAX_LO_CRYPT 20
69 #define LOOP_SET_FD 0x4C00
70 #define LOOP_CLR_FD 0x4C01
71 #define LOOP_SET_STATUS 0x4C02
72 #define LOOP_GET_STATUS 0x4C03
73 #define LOOP_SET_STATUS64 0x4C04
74 #define LOOP_GET_STATUS64 0x4C05
75 #define LOOP_CHANGE_FD 0x4C06
77 #endif