1 /****************************************************************************
2 ****************************************************************************
3 ***
4 *** This header was automatically generated from a Linux kernel header
5 *** of the same name, to make information necessary for userspace to
6 *** call into the kernel available to libc. It contains only constants,
7 *** structures, and macros generated from the original header, and thus,
8 *** contains no copyrightable information.
9 ***
10 ****************************************************************************
11 ****************************************************************************/
12 #ifndef _LINUX_MCA_H
13 #define _LINUX_MCA_H
15 #include <linux/device.h>
17 #define MCA_bus 0
19 typedef int (*MCA_ProcFn)(char* buf, int slot, void* dev);
21 enum MCA_AdapterStatus {
22 MCA_ADAPTER_NORMAL = 0,
23 MCA_ADAPTER_NONE = 1,
24 MCA_ADAPTER_DISABLED = 2,
25 MCA_ADAPTER_ERROR = 3
26 };
28 struct mca_device {
29 u64 dma_mask;
30 int pos_id;
31 int slot;
33 int index;
35 int driver_loaded;
37 unsigned char pos[8];
39 short pos_register;
41 enum MCA_AdapterStatus status;
42 struct device dev;
43 char name[32];
44 };
45 #define to_mca_device(mdev) container_of(mdev, struct mca_device, dev)
47 struct mca_bus_accessor_functions {
48 unsigned char (*mca_read_pos)(struct mca_device *, int reg);
49 void (*mca_write_pos)(struct mca_device *, int reg,
50 unsigned char byte);
51 int (*mca_transform_irq)(struct mca_device *, int irq);
52 int (*mca_transform_ioport)(struct mca_device *,
53 int region);
54 void * (*mca_transform_memory)(struct mca_device *,
55 void *memory);
56 };
58 struct mca_bus {
59 u64 default_dma_mask;
60 int number;
61 struct mca_bus_accessor_functions f;
62 struct device dev;
63 char name[32];
64 };
65 #define to_mca_bus(mdev) container_of(mdev, struct mca_bus, dev)
67 struct mca_driver {
68 const short *id_table;
69 void *driver_data;
70 struct device_driver driver;
71 };
72 #define to_mca_driver(mdriver) container_of(mdriver, struct mca_driver, driver)
74 #endif