1 /****************************************************************************
2 ****************************************************************************
3 ***
4 *** This header was automatically generated from a Linux kernel header
5 *** of the same name, to make information necessary for userspace to
6 *** call into the kernel available to libc. It contains only constants,
7 *** structures, and macros generated from the original header, and thus,
8 *** contains no copyrightable information.
9 ***
10 ****************************************************************************
11 ****************************************************************************/
12 #ifndef _LINUX_MEMPOLICY_H
13 #define _LINUX_MEMPOLICY_H 1
15 #include <linux/errno.h>
17 #define MPOL_DEFAULT 0
18 #define MPOL_PREFERRED 1
19 #define MPOL_BIND 2
20 #define MPOL_INTERLEAVE 3
22 #define MPOL_MAX MPOL_INTERLEAVE
24 #define MPOL_F_NODE (1<<0)
25 #define MPOL_F_ADDR (1<<1)
27 #define MPOL_MF_STRICT (1<<0)
28 #define MPOL_MF_MOVE (1<<1)
29 #define MPOL_MF_MOVE_ALL (1<<2)
30 #define MPOL_MF_INTERNAL (1<<3)
32 #endif