]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/platform-bionic.git/blob - libc/kernel/common/linux/mtd/nftl.h
Initial Contribution
[android-sdk/platform-bionic.git] / libc / kernel / common / linux / mtd / nftl.h
1 /****************************************************************************
2  ****************************************************************************
3  ***
4  ***   This header was automatically generated from a Linux kernel header
5  ***   of the same name, to make information necessary for userspace to
6  ***   call into the kernel available to libc.  It contains only constants,
7  ***   structures, and macros generated from the original header, and thus,
8  ***   contains no copyrightable information.
9  ***
10  ****************************************************************************
11  ****************************************************************************/
12 #ifndef __MTD_NFTL_H__
13 #define __MTD_NFTL_H__
15 #include <linux/mtd/mtd.h>
16 #include <linux/mtd/blktrans.h>
18 #include <mtd/nftl-user.h>
20 #define BLOCK_NIL 0xffff  
21 #define BLOCK_FREE 0xfffe  
22 #define BLOCK_NOTEXPLORED 0xfffd  
23 #define BLOCK_RESERVED 0xfffc  
25 struct NFTLrecord {
26  struct mtd_blktrans_dev mbd;
27  __u16 MediaUnit, SpareMediaUnit;
28  __u32 EraseSize;
29  struct NFTLMediaHeader MediaHdr;
30  int usecount;
31  unsigned char heads;
32  unsigned char sectors;
33  unsigned short cylinders;
34  __u16 numvunits;
35  __u16 lastEUN;
36  __u16 numfreeEUNs;
37  __u16 LastFreeEUN;
38  int head,sect,cyl;
39  __u16 *EUNtable;
40  __u16 *ReplUnitTable;
41  unsigned int nb_blocks;
42  unsigned int nb_boot_blocks;
43  struct erase_info instr;
44  struct nand_ecclayout oobinfo;
45 };
47 #ifndef NFTL_MAJOR
48 #define NFTL_MAJOR 93
49 #endif
51 #define MAX_NFTLS 16
52 #define MAX_SECTORS_PER_UNIT 64
53 #define NFTL_PARTN_BITS 4
55 #endif