]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/platform-bionic.git/blob - libc/kernel/common/linux/net.h
auto import from //depot/cupcake/@132589
[android-sdk/platform-bionic.git] / libc / kernel / common / linux / net.h
1 /****************************************************************************
2  ****************************************************************************
3  ***
4  ***   This header was automatically generated from a Linux kernel header
5  ***   of the same name, to make information necessary for userspace to
6  ***   call into the kernel available to libc.  It contains only constants,
7  ***   structures, and macros generated from the original header, and thus,
8  ***   contains no copyrightable information.
9  ***
10  ****************************************************************************
11  ****************************************************************************/
12 #ifndef _LINUX_NET_H
13 #define _LINUX_NET_H
15 #include <linux/wait.h>
16 #include <asm/socket.h>
18 struct poll_table_struct;
19 struct inode;
21 #define NPROTO 32  
23 #define SYS_SOCKET 1  
24 #define SYS_BIND 2  
25 #define SYS_CONNECT 3  
26 #define SYS_LISTEN 4  
27 #define SYS_ACCEPT 5  
28 #define SYS_GETSOCKNAME 6  
29 #define SYS_GETPEERNAME 7  
30 #define SYS_SOCKETPAIR 8  
31 #define SYS_SEND 9  
32 #define SYS_RECV 10  
33 #define SYS_SENDTO 11  
34 #define SYS_RECVFROM 12  
35 #define SYS_SHUTDOWN 13  
36 #define SYS_SETSOCKOPT 14  
37 #define SYS_GETSOCKOPT 15  
38 #define SYS_SENDMSG 16  
39 #define SYS_RECVMSG 17  
41 typedef enum {
42  SS_FREE = 0,
43  SS_UNCONNECTED,
44  SS_CONNECTING,
45  SS_CONNECTED,
46  SS_DISCONNECTING
47 } socket_state;
49 #define __SO_ACCEPTCON (1 << 16)  
51 #endif