1 /****************************************************************************
2 ****************************************************************************
3 ***
4 *** This header was automatically generated from a Linux kernel header
5 *** of the same name, to make information necessary for userspace to
6 *** call into the kernel available to libc. It contains only constants,
7 *** structures, and macros generated from the original header, and thus,
8 *** contains no copyrightable information.
9 ***
10 ****************************************************************************
11 ****************************************************************************/
12 #ifndef _XT_DCCP_H_
13 #define _XT_DCCP_H_
15 #define XT_DCCP_SRC_PORTS 0x01
16 #define XT_DCCP_DEST_PORTS 0x02
17 #define XT_DCCP_TYPE 0x04
18 #define XT_DCCP_OPTION 0x08
20 #define XT_DCCP_VALID_FLAGS 0x0f
22 struct xt_dccp_info {
23 u_int16_t dpts[2];
24 u_int16_t spts[2];
26 u_int16_t flags;
27 u_int16_t invflags;
29 u_int16_t typemask;
30 u_int8_t option;
31 };
33 #endif