1 /****************************************************************************
2 ****************************************************************************
3 ***
4 *** This header was automatically generated from a Linux kernel header
5 *** of the same name, to make information necessary for userspace to
6 *** call into the kernel available to libc. It contains only constants,
7 *** structures, and macros generated from the original header, and thus,
8 *** contains no copyrightable information.
9 ***
10 ****************************************************************************
11 ****************************************************************************/
12 #ifndef __LINUX_IP_NETFILTER_H
13 #define __LINUX_IP_NETFILTER_H
15 #include <linux/netfilter.h>
17 #define NFC_IP_SRC 0x0001
19 #define NFC_IP_DST 0x0002
21 #define NFC_IP_IF_IN 0x0004
23 #define NFC_IP_IF_OUT 0x0008
25 #define NFC_IP_TOS 0x0010
27 #define NFC_IP_PROTO 0x0020
29 #define NFC_IP_OPTIONS 0x0040
31 #define NFC_IP_FRAG 0x0080
33 #define NFC_IP_TCPFLAGS 0x0100
35 #define NFC_IP_SRC_PT 0x0200
37 #define NFC_IP_DST_PT 0x0400
39 #define NFC_IP_PROTO_UNKNOWN 0x2000
41 #define NF_IP_PRE_ROUTING 0
43 #define NF_IP_LOCAL_IN 1
45 #define NF_IP_FORWARD 2
47 #define NF_IP_LOCAL_OUT 3
49 #define NF_IP_POST_ROUTING 4
50 #define NF_IP_NUMHOOKS 5
52 enum nf_ip_hook_priorities {
53 NF_IP_PRI_FIRST = INT_MIN,
54 NF_IP_PRI_CONNTRACK_DEFRAG = -400,
55 NF_IP_PRI_RAW = -300,
56 NF_IP_PRI_SELINUX_FIRST = -225,
57 NF_IP_PRI_CONNTRACK = -200,
58 NF_IP_PRI_BRIDGE_SABOTAGE_FORWARD = -175,
59 NF_IP_PRI_MANGLE = -150,
60 NF_IP_PRI_NAT_DST = -100,
61 NF_IP_PRI_BRIDGE_SABOTAGE_LOCAL_OUT = -50,
62 NF_IP_PRI_FILTER = 0,
63 NF_IP_PRI_NAT_SRC = 100,
64 NF_IP_PRI_SELINUX_LAST = 225,
65 NF_IP_PRI_CONNTRACK_HELPER = INT_MAX - 2,
66 NF_IP_PRI_NAT_SEQ_ADJUST = INT_MAX - 1,
67 NF_IP_PRI_CONNTRACK_CONFIRM = INT_MAX,
68 NF_IP_PRI_LAST = INT_MAX,
69 };
71 #define SO_ORIGINAL_DST 80
73 #endif