[android-sdk/platform-bionic.git] / libc / kernel / common / linux / netfilter_ipv4 / ip_conntrack.h
1 /****************************************************************************
2 ****************************************************************************
3 ***
4 *** This header was automatically generated from a Linux kernel header
5 *** of the same name, to make information necessary for userspace to
6 *** call into the kernel available to libc. It contains only constants,
7 *** structures, and macros generated from the original header, and thus,
8 *** contains no copyrightable information.
9 ***
10 ****************************************************************************
11 ****************************************************************************/
12 #ifndef _IP_CONNTRACK_H
13 #define _IP_CONNTRACK_H
15 #include <linux/netfilter/nf_conntrack_common.h>
17 #endif