]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/platform-bionic.git/blob - libc/kernel/common/linux/netfilter_ipv4/ipt_dccp.h
Initial Contribution
[android-sdk/platform-bionic.git] / libc / kernel / common / linux / netfilter_ipv4 / ipt_dccp.h
1 /****************************************************************************
2  ****************************************************************************
3  ***
4  ***   This header was automatically generated from a Linux kernel header
5  ***   of the same name, to make information necessary for userspace to
6  ***   call into the kernel available to libc.  It contains only constants,
7  ***   structures, and macros generated from the original header, and thus,
8  ***   contains no copyrightable information.
9  ***
10  ****************************************************************************
11  ****************************************************************************/
12 #ifndef _IPT_DCCP_H_
13 #define _IPT_DCCP_H_
15 #include <linux/netfilter/xt_dccp.h>
16 #define IPT_DCCP_SRC_PORTS XT_DCCP_SRC_PORTS
17 #define IPT_DCCP_DEST_PORTS XT_DCCP_DEST_PORTS
18 #define IPT_DCCP_TYPE XT_DCCP_TYPE
19 #define IPT_DCCP_OPTION XT_DCCP_OPTION
21 #define IPT_DCCP_VALID_FLAGS XT_DCCP_VALID_FLAGS
23 #define ipt_dccp_info xt_dccp_info
25 #endif