1 /****************************************************************************
2 ****************************************************************************
3 ***
4 *** This header was automatically generated from a Linux kernel header
5 *** of the same name, to make information necessary for userspace to
6 *** call into the kernel available to libc. It contains only constants,
7 *** structures, and macros generated from the original header, and thus,
8 *** contains no copyrightable information.
9 ***
10 ****************************************************************************
11 ****************************************************************************/
12 #ifndef _IPT_PKTTYPE_H
13 #define _IPT_PKTTYPE_H
15 #include <linux/netfilter/xt_pkttype.h>
16 #define ipt_pkttype_info xt_pkttype_info
18 #endif