1 /****************************************************************************
2 ****************************************************************************
3 ***
4 *** This header was automatically generated from a Linux kernel header
5 *** of the same name, to make information necessary for userspace to
6 *** call into the kernel available to libc. It contains only constants,
7 *** structures, and macros generated from the original header, and thus,
8 *** contains no copyrightable information.
9 ***
10 ****************************************************************************
11 ****************************************************************************/
12 #ifndef _IP6T_REJECT_H
13 #define _IP6T_REJECT_H
15 enum ip6t_reject_with {
16 IP6T_ICMP6_NO_ROUTE,
17 IP6T_ICMP6_ADM_PROHIBITED,
18 IP6T_ICMP6_NOT_NEIGHBOUR,
19 IP6T_ICMP6_ADDR_UNREACH,
20 IP6T_ICMP6_PORT_UNREACH,
21 IP6T_ICMP6_ECHOREPLY,
22 IP6T_TCP_RESET
23 };
25 struct ip6t_reject_info {
26 u_int32_t with;
27 };
29 #endif