1 /****************************************************************************
2 ****************************************************************************
3 ***
4 *** This header was automatically generated from a Linux kernel header
5 *** of the same name, to make information necessary for userspace to
6 *** call into the kernel available to libc. It contains only constants,
7 *** structures, and macros generated from the original header, and thus,
8 *** contains no copyrightable information.
9 ***
10 ****************************************************************************
11 ****************************************************************************/
12 #ifndef _IP6T_FRAG_H
13 #define _IP6T_FRAG_H
15 struct ip6t_frag
16 {
17 u_int32_t ids[2];
18 u_int32_t hdrlen;
19 u_int8_t flags;
20 u_int8_t invflags;
21 };
23 #define IP6T_FRAG_IDS 0x01
24 #define IP6T_FRAG_LEN 0x02
25 #define IP6T_FRAG_RES 0x04
26 #define IP6T_FRAG_FST 0x08
27 #define IP6T_FRAG_MF 0x10
28 #define IP6T_FRAG_NMF 0x20
30 #define IP6T_FRAG_INV_IDS 0x01
31 #define IP6T_FRAG_INV_LEN 0x02
32 #define IP6T_FRAG_INV_MASK 0x03
34 #endif