1 /****************************************************************************
2 ****************************************************************************
3 ***
4 *** This header was automatically generated from a Linux kernel header
5 *** of the same name, to make information necessary for userspace to
6 *** call into the kernel available to libc. It contains only constants,
7 *** structures, and macros generated from the original header, and thus,
8 *** contains no copyrightable information.
9 ***
10 ****************************************************************************
11 ****************************************************************************/
12 #ifndef NFSD_EXPORT_H
13 #define NFSD_EXPORT_H
15 #include <asm/types.h>
17 #define NFSCLNT_IDMAX 1024
18 #define NFSCLNT_ADDRMAX 16
19 #define NFSCLNT_KEYMAX 32
21 #define NFSEXP_READONLY 0x0001
22 #define NFSEXP_INSECURE_PORT 0x0002
23 #define NFSEXP_ROOTSQUASH 0x0004
24 #define NFSEXP_ALLSQUASH 0x0008
25 #define NFSEXP_ASYNC 0x0010
26 #define NFSEXP_GATHERED_WRITES 0x0020
28 #define NFSEXP_NOHIDE 0x0200
29 #define NFSEXP_NOSUBTREECHECK 0x0400
30 #define NFSEXP_NOAUTHNLM 0x0800
31 #define NFSEXP_MSNFS 0x1000
32 #define NFSEXP_FSID 0x2000
33 #define NFSEXP_CROSSMOUNT 0x4000
34 #define NFSEXP_NOACL 0x8000
35 #define NFSEXP_ALLFLAGS 0xFE3F
37 #endif