1 /****************************************************************************
2 ****************************************************************************
3 ***
4 *** This header was automatically generated from a Linux kernel header
5 *** of the same name, to make information necessary for userspace to
6 *** call into the kernel available to libc. It contains only constants,
7 *** structures, and macros generated from the original header, and thus,
8 *** contains no copyrightable information.
9 ***
10 ****************************************************************************
11 ****************************************************************************/
12 #ifndef LINUX_NFSD_STATS_H
13 #define LINUX_NFSD_STATS_H
15 #include <linux/nfs4.h>
17 struct nfsd_stats {
18 unsigned int rchits;
19 unsigned int rcmisses;
20 unsigned int rcnocache;
21 unsigned int fh_stale;
22 unsigned int fh_lookup;
23 unsigned int fh_anon;
24 unsigned int fh_nocache_dir;
25 unsigned int fh_nocache_nondir;
26 unsigned int io_read;
27 unsigned int io_write;
28 unsigned int th_cnt;
29 unsigned int th_usage[10];
30 unsigned int th_fullcnt;
31 unsigned int ra_size;
32 unsigned int ra_depth[11];
34 };
36 #define NFSD_USAGE_WRAP (HZ*1000000)
38 #endif