1 /****************************************************************************
2 ****************************************************************************
3 ***
4 *** This header was automatically generated from a Linux kernel header
5 *** of the same name, to make information necessary for userspace to
6 *** call into the kernel available to libc. It contains only constants,
7 *** structures, and macros generated from the original header, and thus,
8 *** contains no copyrightable information.
9 ***
10 ****************************************************************************
11 ****************************************************************************/
12 #ifndef _LINUX_NVRAM_H
13 #define _LINUX_NVRAM_H
15 #include <linux/ioctl.h>
17 #define NVRAM_INIT _IO('p', 0x40)
18 #define NVRAM_SETCKS _IO('p', 0x41)
20 #define NVRAM_FIRST_BYTE 14
22 #define NVRAM_OFFSET(x) ((x)-NVRAM_FIRST_BYTE)
24 #endif