1 /****************************************************************************
2 ****************************************************************************
3 ***
4 *** This header was automatically generated from a Linux kernel header
5 *** of the same name, to make information necessary for userspace to
6 *** call into the kernel available to libc. It contains only constants,
7 *** structures, and macros generated from the original header, and thus,
8 *** contains no copyrightable information.
9 ***
10 ****************************************************************************
11 ****************************************************************************/
12 #ifndef _MD_H
13 #define _MD_H
15 #include <linux/blkdev.h>
16 #include <asm/semaphore.h>
17 #include <linux/major.h>
18 #include <linux/ioctl.h>
19 #include <linux/types.h>
20 #include <linux/bitops.h>
21 #include <linux/module.h>
22 #include <linux/hdreg.h>
23 #include <linux/proc_fs.h>
24 #include <linux/seq_file.h>
25 #include <linux/smp_lock.h>
26 #include <linux/delay.h>
27 #include <net/checksum.h>
28 #include <linux/random.h>
29 #include <linux/kernel_stat.h>
30 #include <asm/io.h>
31 #include <linux/completion.h>
32 #include <linux/mempool.h>
33 #include <linux/list.h>
34 #include <linux/reboot.h>
35 #include <linux/vmalloc.h>
36 #include <linux/blkpg.h>
37 #include <linux/bio.h>
39 #include <linux/raid/md_p.h>
40 #include <linux/raid/md_u.h>
41 #include <linux/raid/md_k.h>
43 #define MD_MAJOR_VERSION 0
44 #define MD_MINOR_VERSION 90
46 #define MD_PATCHLEVEL_VERSION 3
48 #endif