]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/platform-bionic.git/blob - libc/kernel/common/linux/sched.h
auto import from //depot/cupcake/@132589
[android-sdk/platform-bionic.git] / libc / kernel / common / linux / sched.h
1 /****************************************************************************
2  ****************************************************************************
3  ***
4  ***   This header was automatically generated from a Linux kernel header
5  ***   of the same name, to make information necessary for userspace to
6  ***   call into the kernel available to libc.  It contains only constants,
7  ***   structures, and macros generated from the original header, and thus,
8  ***   contains no copyrightable information.
9  ***
10  ****************************************************************************
11  ****************************************************************************/
12 #ifndef _LINUX_SCHED_H
13 #define _LINUX_SCHED_H
15 #include <linux/auxvec.h>  
17 #define CSIGNAL 0x000000ff  
18 #define CLONE_VM 0x00000100  
19 #define CLONE_FS 0x00000200  
20 #define CLONE_FILES 0x00000400  
21 #define CLONE_SIGHAND 0x00000800  
22 #define CLONE_PTRACE 0x00002000  
23 #define CLONE_VFORK 0x00004000  
24 #define CLONE_PARENT 0x00008000  
25 #define CLONE_THREAD 0x00010000  
26 #define CLONE_NEWNS 0x00020000  
27 #define CLONE_SYSVSEM 0x00040000  
28 #define CLONE_SETTLS 0x00080000  
29 #define CLONE_PARENT_SETTID 0x00100000  
30 #define CLONE_CHILD_CLEARTID 0x00200000  
31 #define CLONE_DETACHED 0x00400000  
32 #define CLONE_UNTRACED 0x00800000  
33 #define CLONE_CHILD_SETTID 0x01000000  
34 #define CLONE_STOPPED 0x02000000  
36 #define SCHED_NORMAL 0
37 #define SCHED_FIFO 1
38 #define SCHED_RR 2
39 #define SCHED_BATCH 3
41 #endif