1 /****************************************************************************
2 ****************************************************************************
3 ***
4 *** This header was automatically generated from a Linux kernel header
5 *** of the same name, to make information necessary for userspace to
6 *** call into the kernel available to libc. It contains only constants,
7 *** structures, and macros generated from the original header, and thus,
8 *** contains no copyrightable information.
9 ***
10 ****************************************************************************
11 ****************************************************************************/
12 #ifndef __LINUX_SEQLOCK_H
13 #define __LINUX_SEQLOCK_H
15 #include <linux/spinlock.h>
16 #include <linux/preempt.h>
18 typedef struct {
19 unsigned sequence;
20 spinlock_t lock;
21 } seqlock_t;
23 #define __SEQLOCK_UNLOCKED(lockname) { 0, __SPIN_LOCK_UNLOCKED(lockname) }
25 #define SEQLOCK_UNLOCKED __SEQLOCK_UNLOCKED(old_style_seqlock_init)
27 #define seqlock_init(x) do { *(x) = (seqlock_t) __SEQLOCK_UNLOCKED(x); } while (0)
29 #define DEFINE_SEQLOCK(x) seqlock_t x = __SEQLOCK_UNLOCKED(x)
31 #define SEQCNT_ZERO { 0 }
32 #define seqcount_init(x) do { *(x) = (seqcount_t) SEQCNT_ZERO; } while (0)
34 #define write_seqlock_irqsave(lock, flags) do { local_irq_save(flags); write_seqlock(lock); } while (0)
35 #define write_seqlock_irq(lock) do { local_irq_disable(); write_seqlock(lock); } while (0)
36 #define write_seqlock_bh(lock) do { local_bh_disable(); write_seqlock(lock); } while (0)
37 #define write_sequnlock_irqrestore(lock, flags) do { write_sequnlock(lock); local_irq_restore(flags); } while(0)
38 #define write_sequnlock_irq(lock) do { write_sequnlock(lock); local_irq_enable(); } while(0)
39 #define write_sequnlock_bh(lock) do { write_sequnlock(lock); local_bh_enable(); } while(0)
40 #define read_seqbegin_irqsave(lock, flags) ({ local_irq_save(flags); read_seqbegin(lock); })
41 #define read_seqretry_irqrestore(lock, iv, flags) ({ int ret = read_seqretry(lock, iv); local_irq_restore(flags); ret; })
42 #endif