1 /****************************************************************************
2 ****************************************************************************
3 ***
4 *** This header was automatically generated from a Linux kernel header
5 *** of the same name, to make information necessary for userspace to
6 *** call into the kernel available to libc. It contains only constants,
7 *** structures, and macros generated from the original header, and thus,
8 *** contains no copyrightable information.
9 ***
10 ****************************************************************************
11 ****************************************************************************/
12 #ifndef __LINUX_STACKTRACE_H
13 #define __LINUX_STACKTRACE_H
15 #define save_stack_trace(trace, task, all, skip) do { } while (0)
16 #define print_stack_trace(trace) do { } while (0)
18 #endif