1 /****************************************************************************
2 ****************************************************************************
3 ***
4 *** This header was automatically generated from a Linux kernel header
5 *** of the same name, to make information necessary for userspace to
6 *** call into the kernel available to libc. It contains only constants,
7 *** structures, and macros generated from the original header, and thus,
8 *** contains no copyrightable information.
9 ***
10 ****************************************************************************
11 ****************************************************************************/
12 #ifndef _LINUX_SUNRPC_STATS_H
13 #define _LINUX_SUNRPC_STATS_H
15 #include <linux/proc_fs.h>
17 struct rpc_stat {
18 struct rpc_program * program;
20 unsigned int netcnt,
21 netudpcnt,
22 nettcpcnt,
23 nettcpconn,
24 netreconn;
25 unsigned int rpccnt,
26 rpcretrans,
27 rpcauthrefresh,
28 rpcgarbage;
29 };
31 struct svc_stat {
32 struct svc_program * program;
34 unsigned int netcnt,
35 netudpcnt,
36 nettcpcnt,
37 nettcpconn;
38 unsigned int rpccnt,
39 rpcbadfmt,
40 rpcbadauth,
41 rpcbadclnt;
42 };
44 #ifdef MODULE
46 #endif
48 #define proc_net_rpc NULL
49 #endif