1 /****************************************************************************
2 ****************************************************************************
3 ***
4 *** This header was automatically generated from a Linux kernel header
5 *** of the same name, to make information necessary for userspace to
6 *** call into the kernel available to libc. It contains only constants,
7 *** structures, and macros generated from the original header, and thus,
8 *** contains no copyrightable information.
9 ***
10 ****************************************************************************
11 ****************************************************************************/
12 #ifndef _LINUX_TIOCL_H
13 #define _LINUX_TIOCL_H
15 #define TIOCL_SETSEL 2
16 #define TIOCL_SELCHAR 0
17 #define TIOCL_SELWORD 1
18 #define TIOCL_SELLINE 2
19 #define TIOCL_SELPOINTER 3
20 #define TIOCL_SELCLEAR 4
21 #define TIOCL_SELMOUSEREPORT 16
22 #define TIOCL_SELBUTTONMASK 15
24 struct tiocl_selection {
25 unsigned short xs;
26 unsigned short ys;
27 unsigned short xe;
28 unsigned short ye;
29 unsigned short sel_mode;
30 };
32 #define TIOCL_PASTESEL 3
33 #define TIOCL_UNBLANKSCREEN 4
35 #define TIOCL_SELLOADLUT 5
37 #define TIOCL_GETSHIFTSTATE 6
38 #define TIOCL_GETMOUSEREPORTING 7
39 #define TIOCL_SETVESABLANK 10
40 #define TIOCL_SETKMSGREDIRECT 11
41 #define TIOCL_GETFGCONSOLE 12
42 #define TIOCL_SCROLLCONSOLE 13
43 #define TIOCL_BLANKSCREEN 14
44 #define TIOCL_BLANKEDSCREEN 15
45 #define TIOCL_GETKMSGREDIRECT 17
47 #endif