1 /****************************************************************************
2 ****************************************************************************
3 ***
4 *** This header was automatically generated from a Linux kernel header
5 *** of the same name, to make information necessary for userspace to
6 *** call into the kernel available to libc. It contains only constants,
7 *** structures, and macros generated from the original header, and thus,
8 *** contains no copyrightable information.
9 ***
10 ****************************************************************************
11 ****************************************************************************/
12 #ifndef __LINUX_UFS_FS_SB_H
13 #define __LINUX_UFS_FS_SB_H
15 #define UFS_MAX_GROUP_LOADED 8
16 #define UFS_CGNO_EMPTY ((unsigned)-1)
18 struct ufs_sb_private_info;
19 struct ufs_cg_private_info;
20 struct ufs_csum;
21 #define UFS_MAXCSBUFS 31
23 struct ufs_sb_info {
24 struct ufs_sb_private_info * s_uspi;
25 struct ufs_csum * s_csp;
26 unsigned s_bytesex;
27 unsigned s_flags;
28 struct buffer_head ** s_ucg;
29 struct ufs_cg_private_info * s_ucpi[UFS_MAX_GROUP_LOADED];
30 unsigned s_cgno[UFS_MAX_GROUP_LOADED];
31 unsigned short s_cg_loaded;
32 unsigned s_mount_opt;
33 };
35 #endif